(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Exposed Outlet (Part Number)

Exposed Outlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      67,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An exposed-type outlet that can be easily mounted

[Features]
• Utilizes an ML terminal (screwless speed terminal) for easy wire connection work.
• Comes with feed-through terminal for easy expansion.
• Features a release button on the front of the equipment, allowing the user to remove wires with the equipment still fixed.
• Comes with a fixing hole for convenient installation in a variety of locations.

Features

●A general-purpose exposed outlet socket.

Usage

●For equipment construction.

Specification

●SPQ(piece):10
Part Number
MR2755
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
Main Body Color Ground terminal Number of insertion openings (outlet) Features

89,268 VND

1 Piece(s) 4 Day(s) or more 10[Other] 2P12515-NA13M terminal

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Outlet NEMA standard presence NA

Please check the type/dimensions/specifications of the part MR2755 in the Exposed Outlet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MR2755 trong chuỗi Exposed Outlet.

Products like this...

Part Number
ME2753
ME2759
ME2760
MR2756
MR2770W
MR2775W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Rated Voltage
(V)
Rated Current
(A)
Main Body Color Ground terminal Number of insertion openings (outlet) Features

183,083 VND

1 Piece(s) 4 Day(s) or more -[Other] Grounding 2P12520-Available1-

133,095 VND

1 Piece(s) 10 Day(s) 10[Other] Grounding 2P12520-NA1-

149,030 VND

1 Piece(s) 10 Day(s) -[Other] Grounding 2P25020-NA1-

111,180 VND

1 Piece(s) 4 Day(s) or more 10[Other] 2P12515-NA2-

67,751 VND

1 Piece(s) 4 Day(s) or more 10[Other] 2P12515-NA1Rectangle (no feed terminal)

129,108 VND

1 Piece(s) 4 Day(s) or more 10[Other] 2P12515WhiteNA3-