(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Waterproof plugs and waterproof connector bodies. ·NEMA standard: N/A
Part Number |
---|
MC2608 |
ME2542 |
ME2543 |
ME2624 |
ME2625 |
MK5608 |
MK5624 |
MP2518 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shape | Rated Voltage (V) | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|
129,108 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] 2P | 125 | 15 | ||
190,525 VND | 1 Piece(s) | 10 Day(s) | - | [Other] Waterproof plug | [Other] Grounding 2P | 125 | 15 | ||
172,935 VND | 1 Piece(s) | 10 Day(s) | 10 | [Other] Waterproof plug (S shape) | [Other] Grounding 2P | 125 | 15 | ||
214,430 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Waterproof connector body | [Other] Grounding 2P | 125 | 15 | ||
196,840 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector body (S shape) | [Other] Grounding 2P | 125 | 15 | ||
192,855 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] 2P | 125 | 15 | ||
336,285 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] Grounding 2P | 125 | 15 | ||
97,236 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof plug | [Other] 2P | 125 | 15 |
Loading...Tải…
NEMA standard presence | NA | Main Body Color | Black |