(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Waterproof plugs and waterproof connector bodies. ·NEMA standard: N/A
Part Number |
---|
MC2609 |
MC2610 |
MC2615 |
MK5610 |
MK5615 |
MP2512 |
MP2513 |
MP2520 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shape | Rated Voltage (V) | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|
459,176 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] 2P | 250 | 20 | ||
284,490 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] 3P | 250 | 20 | ||
332,300 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] Grounding 3P | 250 | 20 | ||
478,923 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] 3P | 250 | 20 | ||
571,348 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] Grounding 3P | 250 | 20 | ||
322,948 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof plug | [Other] 2P | 250 | 20 | ||
240,665 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof plug | [Other] 3P | 250 | 20 | ||
272,538 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof plug | [Other] Grounding 3P | 250 | 20 |
Loading...Tải…
NEMA standard presence | NA | Main Body Color | Black |