(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Waterproof plugs and waterproof connector bodies. ·NEMA standard: N/A
Part Number |
---|
MC2611 |
MC2623-N |
MK5611 |
MK5623-N |
MP2514 |
MP2515 |
MP2540 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shape | Rated Voltage (V) | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|
466,425 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] 2P | 250 | 30 | ||
583,300 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] Grounding 3P | 250 | 30 | ||
833,116 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] 2P | 250 | 30 | ||
1,119,671 VND | 1 Piece(s) | 10 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] Grounding 3P | 250 | 30 | ||
396,186 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Waterproof plug | [Other] 2P | 250 | 30 | ||
420,389 VND | 1 Piece(s) | 9 Day(s) | 10 | [Other] Waterproof plug | [Other] 3P | 250 | 30 | ||
479,711 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof plug | [Other] Grounding 3P | 250 | 30 |
Loading...Tải…
NEMA standard presence | NA | Main Body Color | Black |