(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Waterproof plugs and waterproof connector bodies. ·NEMA standard: N/A
Part Number |
---|
MC2614-N |
MC2620 |
ME2546-N |
ME2628-N |
MK5614-N |
MK5620 |
MK5628-N |
MP2519-N |
MP2536 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shape | Rated Voltage (V) | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|
212,776 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] 3P | 250 | 15 | ||
224,728 VND | 1 Piece(s) | 10 Day(s) | 10 | [Other] Waterproof connector body | [Other] Grounding 3P | 250 | 15 | ||
201,303 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof plug | [Other] Grounding 2P | 250 | 15 | ||
220,745 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector body | [Other] Grounding 2P | 250 | 15 | ||
369,190 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] 3P | 250 | 15 | ||
373,177 VND | 1 Piece(s) | 10 Day(s) | 10 | [Other] Waterproof connector (set) | [Other] Grounding 3P | 250 | 15 | ||
399,686 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Waterproof connector (set) | [Other] Grounding 2P | 250 | 15 | ||
180,905 VND | 1 Piece(s) | 10 Day(s) | 10 | [Other] Waterproof plug | [Other] 3P | 250 | 15 | ||
192,855 VND | 1 Piece(s) | 10 Day(s) | 10 | [Other] Waterproof plug | [Other] Grounding 3P | 250 | 15 |
Loading...Tải…
NEMA standard presence | NA | Main Body Color | Black |