(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This adapter changes a socket
[Features]
• The 2-terminal grounding plugs can be used with 2-terminal outlets.
• Be sure to ground the circuit by connecting the lead wire of the grounding adapter to a grounding terminal or other the like.
Part Number |
---|
ME2900 |
ME2920 |
ME2941 |
ME2942 |
ME2966 |
ME2985T1 |
MH2986 |
MH2986B |
MYA-105 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color | Shape | Tracking resistant | Polarity | Main Body Color | Wire | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
164,625 VND | 1 Piece(s) | 4 Day(s) or more | 10 | White | Grounding adapter | - | Available | White | - | - | ||
186,536 VND | 1 Piece(s) | 4 Day(s) or more | - | White | Grounding adapter | - | NA | White | - | - | ||
291,953 VND | 1 Piece(s) | 10 Day(s) or more | 10 | Black | Reverse grounding waterproof adapter | - | - | Black | - | - | ||
233,550 VND | 1 Piece(s) | 4 Day(s) or more | - | Black | Reverse grounding adapter | - | - | Black | - | - | ||
242,316 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | Reverse grounding adapter for OA | - | - | White | - | - | ||
235,418 VND | 1 Piece(s) | 4 Day(s) or more | - | Black | Grounding adapter | - | - | Black | NA | With ground clip | ||
302,078 VND | 1 Piece(s) | 4 Day(s) or more | 10 | White | Hook conversion adapter | - | - | White | - | - | ||
302,078 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Black | Hook conversion adapter | - | - | Black | - | - | ||
158,648 VND | 1 Piece(s) | 4 Day(s) or more | - | Black | Grounding adapter | Available | - | Black | - | - |
Loading...Tải…
Type | AC Outlet/Inlet Related Product (Rated) | Rated | 15A, 125V |