(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This connector body is for relaying plugs used in equipment.
[Features]
• The outer shell and the cord grip are made from break-resistant thermoplastic resin.
• The terminal used is a 3M terminal (winding crimp terminal with clip-in connection)
Part Number |
---|
MC2639 |
MC2644 |
MC2655 |
MC2657 |
MP2561 |
MP2562 |
MP2566 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Shape |
---|---|---|---|---|---|---|---|
177,721 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] Connector body | [Other] 2P | ||
257,681 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Connector body | [Other] Grounding 3P | ||
170,031 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Connector body | [Other] 2P | ||
257,681 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Connector body | [Other] Grounding 3P | ||
108,278 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Plug | [Other] 2P | ||
132,181 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Plug | [Other] 3P | ||
142,141 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] Plug | [Other] Grounding 3P |
Loading...Tải…
Rated Voltage(V) | 250 | Rated Current(A) | 20 | NEMA standard presence | NA |
---|---|---|---|---|---|
Main Body Color | Black |