(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Colored (green) heat shrinkable tube that is compliant with Ul224 and CSAC22.2 standards.
[Features]
· Eco series flame retardant and flexible thermoplastic shrinkable tube with a shrinkage ratio of 2:1.
▪ This product is compliant with UL224 and CSAC22.2 standards.
· Engraved characters cannot be easily erased.
· Widely used in a variety of fields such as electronic equipment, communications, automobiles, etc.
Part Number |
---|
SZF2C-1.5G |
SZF2C-2.5G |
SZF2C-3.5G |
SZF2C-5.0G |
SZF2C-7.0G |
SZF2C-10.0G |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) |
---|---|---|---|---|---|---|---|---|
136,963 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 1.5 | 0.33 | ||
152,898 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 10 | 2.5 | 0.44 | ||
176,406 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 3.5 | 0.44 | ||
203,895 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 5 | 0.56 | ||
249,500 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 7 | 0.56 | ||
307,881 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | 10 | 0.56 |
Loading...Tải…
Shrinkage Rate | 2:1 to Less Than 3:1 | Material | Polyolefin | Color | Green |
---|---|---|---|---|---|
Flame Retardant | Available | Adhesive | NA | Tube Length(mm) | 1000 |
Representative Standard | UL |