(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Connector can function within an operating temperature range of -55°C to +250°C.
[Features]
・The connector can function within an electrical unit operating temperature range of -55°C to +250°C
Part Number |
---|
FGG.1B.307.CLAD62 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector series initials | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Withstand Voltage (Vr.m.s) | Applicable wire signal (AWG) | Shell Size | Connector Type | Conforming cable finishing outer diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,792,836 VND | 1 Piece(s) | 6 Day(s) or more | - | D/E/F | Male (plug) | 7 | Cable to cable | 7 | 350 | 1,050 | #22 | 1B | Straight Type | 5.2 to 6.2 |
Loading...Tải…
Connector Shape | Round | Wire connection method | Solder | Connection direction | Straight |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Removal method | Single-Action | Protection Grade | IP50 |
Please check the type/dimensions/specifications of the part FGG.1B.307.CLAD62 in the B Series Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGG.1B.307.CLAD62 trong chuỗi B Series Connector.
Part Number |
---|
EGG.2B.302.CLL |
EGG.2B.310.CLL |
EGG.2B.314.CLL |
FGG.1B.308.CLAD72 |
FGG.2B.302.CLAD52 |
FGG.2B.302.CLAD82 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector series initials | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Withstand Voltage (Vr.m.s) | Applicable wire signal (AWG) | Shell Size | Connector Type | Conforming cable finishing outer diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,467,331 VND | 1 Piece(s) | 4 Day(s) or more | 10 | D/E/F | Female (socket) | 2 | Cable-to-panel mount | 30 | 580 | 1,750 | #16 | 2B | Panel Mount Type | - | ||
2,111,194 VND | 1 Piece(s) | 6 Day(s) or more | - | D/E/F | Female (socket) | 10 | Cable-to-panel mount | 8 | 430 | 1,300 | #22 | 2B | Panel Mount Type | - | ||
2,397,814 VND | 1 Piece(s) | 6 Day(s) or more | - | D/E/F | Female (socket) | 14 | Cable-to-panel mount | 6.5 | 450 | 1,350 | #22 | 2B | Panel Mount Type | - | ||
1,720,115 VND | 1 Piece(s) | 4 Day(s) or more | 10 | D/E/F | Male (plug) | 8 | Cable to cable | 5 | 380 | 1,150 | #22 | 1B | Straight Type | 6.2 to 7.2 | ||
2,097,028 VND | 1 Piece(s) | 4 Day(s) or more | 10 | D/E/F | Male (plug) | 2 | Cable to cable | 30 | 580 | 1,750 | #16 | 2B | Straight Type | 4.2 to 5.2 | ||
1,962,081 VND | 1 Piece(s) | 4 Day(s) or more | 10 | D/E/F | Male (plug) | 2 | Cable to cable | 30 | 580 | 1,750 | #16 | 2B | Straight Type | 7.2–8.2 |