(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
B Series Connector (Part Number)

B Series Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,261,956VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector can function within an operating temperature range of -55°C to +250°C.

[Features]
・The connector can function within an electrical unit operating temperature range of -55°C to +250°C

 
Part Number
FGG.1B.304.CLAD62
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Withstand Voltage
(Vr.m.s)
Applicable wire signal
(AWG)
Shell Size Connector Type Conforming cable finishing outer diameter
(φ mm)

1,496,249 VND

1 Piece(s) 4 Day(s) or more 10D/E/FMale (plug)4Cable to cable104801,450#221BStraight Type5.2 to 6.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) NA Removal method Single-Action Protection Grade IP50

Please check the type/dimensions/specifications of the part FGG.1B.304.CLAD62 in the B Series Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGG.1B.304.CLAD62 trong chuỗi B Series Connector.

Products like this...

Part Number
EGG.2B.302.CLL
EGG.2B.310.CLL
EGG.2B.314.CLL
FGG.1B.304.CLAD72
FGG.1B.305.CLAD52
FGG.1B.305.CLAD62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Withstand Voltage
(Vr.m.s)
Applicable wire signal
(AWG)
Shell Size Connector Type Conforming cable finishing outer diameter
(φ mm)

1,467,331 VND

1 Piece(s) 4 Day(s) or more 10D/E/FFemale (socket)2Cable-to-panel mount305801,750#162BPanel Mount Type-

2,111,194 VND

1 Piece(s) 8 Day(s) or more -D/E/FFemale (socket)10Cable-to-panel mount84301,300#222BPanel Mount Type-

2,397,814 VND

1 Piece(s) 8 Day(s) or more -D/E/FFemale (socket)14Cable-to-panel mount6.54501,350#222BPanel Mount Type-

1,496,249 VND

20 Piece(s) 4 Day(s) or more 10D/E/FMale (plug)4Cable to cable104801,450#221BStraight Type6.2 to 7.2

1,570,805 VND

1 Piece(s) 8 Day(s) or more -D/E/FMale (plug)5Cable to cable93801,150#221BStraight Type4.2 to 5.2

1,693,233 VND

1 Piece(s) 8 Day(s) or more -D/E/FMale (plug)5Cable to cable93801,150#221BStraight Type5.2 to 6.2