(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Generic Cable Gland【1-50 Pieces Per Package】 (Part Number)

Generic Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      40,050VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number
FGA42-30B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

178,926 VND

1 Piece(s) 4 Day(s) or more 10Φ30~24G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1 1/4"A Type-G(PF) 1 1/430 to 24Black42.5 to 43.11553/5232Chemical resistance/heat resistance/weather resistance

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part FGA42-30B in the Generic Cable Gland series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGA42-30B trong chuỗi Generic Cable Gland.

Products like this...

Part Number
FGA13-08G
FGA17-06B
FGA17-06G
FGA42-30G
FGA48-39B
FGA60-46B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

41,245 VND

4 Piece(s) 4 Day(s) or more 10Φ8~4.5G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/4"A Type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance

43,830 VND

3 Piece(s) 4 Day(s) or more 10Φ7~4G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance

43,830 VND

3 Piece(s) 4 Day(s) or more 10Φ7~4G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance

235,212 VND

1 Piece(s) 4 Day(s) or more 10Φ30~24G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1 1/4"A Type-G(PF) 1 1/430 to 24Gray42.5 to 43.11553/5232Chemical resistance/heat resistance

2,535,912 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Φ41~31G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1 1/2"A Type-G(PF) 1 1/241 to 31Black48.4 to 492057/6241Chemical resistance/heat resistance/weather resistance

5,509,525 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ46~40G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 2"A Type-G(PF) 246 to 40Black60.4 to 61.22070/7651Chemical resistance/heat resistance/weather resistance