(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Generic Cable Gland【1-50 Pieces Per Package】 (Part Number)

Generic Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      40,050VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number
FGA33-22G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

111,543 VND

1 Piece(s) 4 Day(s) or more 10Φ22~16G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1"A Type-G(PF) 122 to 16Gray33.8 to 34.41542/4225Chemical resistance/heat resistance

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part FGA33-22G in the Generic Cable Gland series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGA33-22G trong chuỗi Generic Cable Gland.

Products like this...

Part Number
FGA13-08G
FGA17-06B
FGA17-06G
FGA33-25B
FGA33-25G
FGA33S-16B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features

41,245 VND

4 Piece(s) 4 Day(s) or more 10Φ8~4.5G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/4"A Type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance

43,830 VND

3 Piece(s) 4 Day(s) or more 10Φ7~4G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance

43,830 VND

3 Piece(s) 4 Day(s) or more 10Φ7~4G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/8"A Type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance

106,370 VND

1 Piece(s) 4 Day(s) or more 10Φ25~18G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1"A Type-G(PF) 125 to 18Black33.8 to 34.41542/4225Chemical resistance/heat resistance/weather resistance

125,479 VND

1 Piece(s) 4 Day(s) or more 10Φ25~18G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1"A Type-G(PF) 125 to 18Gray33.8 to 34.41542/4225Chemical resistance/heat resistance

125,479 VND

1 Piece(s) 4 Day(s) or more 10Φ16~12G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 1"A Type-G(PF) 116 to 12Black33.8 to 34.41242/3319Chemical resistance/heat resistance/weather resistance