(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mini Metal Cable Gland【10 Pieces Per Package】 (Part Number)

Mini Metal Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,753,164VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Perfect sealing efficacy, IP68 compliant brass mini super gland (MBC series is IP66 compliant).

[Features]
· Small compact design.
Suitable for securing LED lighting, surveillance cameras, measurement equipment and sensor equipment

Part Number
MBA10-06
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Size Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
IP grade

1,992,966 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) or more 10Φ6.3~4.8M10×1.5M10 X 1.56.3 to 4.810.4 to 10.8613/135.5IP68/5 atmospheric pressure

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Integrated Type Screw Standard Metric Thread Material Metal
Color Other Protection Function (Environmental Resistance) Waterproof Representative Standard CE
Type Cable Gland Seal shape A Type Color Glossy Silver
Conforming standards CE Main Body Material Brass/nickel plating

Please check the type/dimensions/specifications of the part MBA10-06 in the Mini Metal Cable Gland series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MBA10-06 trong chuỗi Mini Metal Cable Gland.

Products like this...

Part Number
MBA10-05
MBA8-03
MBA8-05
MBC6-03
MBC6-04
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Size Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
IP grade

1,992,966 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ5.3~3.5M10×1.5M10 X 1.55.3 to 3.510.4 to 10.8613/135.5IP68/5 atmospheric pressure

1,831,655 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ3.8 ~2.3M8×1.25M8 X 1.253.8 to 2.38.3 to 8.65.511/115IP68/5 atmospheric pressure

1,965,501 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Φ5 ~3.5M8×1.25M8 X 1.255 to 3.58.3 to 8.65.511/115IP68/5 atmospheric pressure

1,753,164 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Φ2.8 ~1.6M6×1.0M6 X 12.8 to 1.66.2 to 6.4510/103.8IP66

1,753,164 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Φ3.7 ~2.3M6×1.0M6 X 13.7 to 2.36.2 to 6.4510/103.8IP66