(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible Cable Gland【1-10 Pieces Per Package】 (Part Number)

Flexible Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      70,361VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A super gland with IP68 standard flex measures for a perfect seal effect.

[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.

Part Number
MG12A-P-08G
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

500,848 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10Φ7.8~4.5Metric ThreadGreyM12×1.5Long leg typeM12 X 1.58 to 4.5Gray12.4 to 12.8918/197.8

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Flexible Corrugate Type Material Resin Protection Function (Environmental Resistance) Waterproof
Representative Standard CE / UL / CUL Type Cable Gland Seal shape A Type
Conforming standards UL-C&US/CE Main Body Material 66 nylon (UL94 V-2) IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part MG12A-P-08G in the Flexible Cable Gland series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MG12A-P-08G trong chuỗi Flexible Cable Gland.

Products like this...

Part Number
FGA17-P-10G
FGA21L-P-10B
FGA21L-P-10G
MG16A-P-10G
MG20A-P-10B
MG20A-P-10G
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw Type Screw size Applicable Wire Size
(mm)
Color Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

592,322 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ10~6G (PF) ThreadGreyG(PF) 3/8"-G(PF) 3/810 to 6Gray17 to 17.41022/2210.5

738,340 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Φ10~6G (PF) ThreadBlackG(PF) 1/2"-G(PF) 1/210 to 6Black21.4 to 21.91027/2713.5

723,141 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ10~6G (PF) ThreadGreyG(PF) 1/2"-G(PF) 1/210 to 6Gray21.4 to 21.91027/2713.5

603,036 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Φ10~6Metric ThreadGreyM16×1.5Long leg typeM16 X 1.510 to 6Gray16.4 to 16.81522/2210.5

723,141 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Φ10~6Metric ThreadBlackM20×1.5Long leg typeM20 X 1.510 to 6Black20.5 to 211527/2713.5

652,518 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10Φ10~6Metric ThreadGreyM20×1.5Long leg typeM20 X 1.510 to 6Gray20.5 to 211527/2713.5