(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors (Part Number)

D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors
  • D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      271,473VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • Not waterproof when mated with D / MS A / B series.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
• D/MS (D190) series connectors are waterproof plugs that are interchangeable with other D/MS connectors and CE02-2A receptacles.
• Ideal for external connecting plugs that must be drip-proof and waterproof, especially for industrial equipment such as servomotors.
• These connectors are compliant with MIL-DTL-5015, and are interchangeable with other D/MS connectors.
• Insert layouts are common between D/MS connector inserts. As for D/MS connectors, 73 insert layouts are available.
• Waterproof when coupled to D/MS3102A box receptacles (rated IP67).
• If the other connector is a CE02-2A, waterproofing performance is even more reliable.

Product Features

D/MS (D190) series product image
Circular waterproof connector compatible with protective structure IP67
  • Ideal as a plug for external connection that requires a drip-proof and waterproof structure.
  • It can be used with factory automation related equipment that is exposed to water droplets, cutting oil, etc., and equipment that is used in adverse environments with a lot of dust.
  • Vibration resistant, waterproof, oil resistant type with IP67 or higher in the mated state.

Compatibility with D/MS connectors
  • MIL-DTL-5015 compliant connector compatible with D/MS connectors.
  • It has 73 types of insert arrangement similar to conventional MS connectors.
  • It can be mated with D/MS A/B series and CE05 series.

Product specifications

Rated Voltage

Rated categoryRated VoltageShortest distance between
conductors (mm)
Minimum creepage distance between
conductors (mm)
DCAC (RMS)
INST2502001.6
A7005001.63.2
D12509003.24.8
E175012504.86.4

Rated Current

Contact
Size
Pin contact diameter
(mm)
Current capacity (A)
1 contact
#16⌀ 1.613 A
#12⌀ 2.423 A
#8⌀ 3.646 A
#4⌀ 5.780 A
#0⌀ 9.1150 A

Compatible cable

ContactCompatible cable
SizeMinimum solder cup inner
diameter (mm)
Cup outer diameter
(mm)
A W GNominal cross-sectional area
(mm²)
Maximum conductor diameter
(mm)
#161.762.65#16 — #221.251.6
#122.853.79#12 — #143.502.5
#85.216.25#8 — #108.004.5
#48.339.48#4 — # 622.007.0
#011.7913.03#0 —# 250.0011.0

Materials/Processing

Part nameMaterials/processing
ContactCopper alloy / silver plating
Retainer ringCopper alloy / nickel plating
Front insertDiallyl phthalate resin (Blue)
Rear insertDiallyl phthalate resin (Blue)
GasketSynthetic rubber (Nitrile)
ShellZinc plating, trivalent chromate treatment (Black)

Contact arrangement list

Connector Combination Diagram

Waterproof connector combination

Waterproof connector combination

Plug

D/MS (D190) plug part number sample
* Note: When using the CE02 series for the mating connector, please refer to the socket contact arrangement shown in the contact arrangement list.

* Note: When using the CE02 series for the mating connector,
please refer to the socket contact arrangement shown in the contact arrangement list.

D/MS (D190) plug drawing
Part Number
D/MS3100A16-10PW(D263)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Protection function (environmentally resistant) Product Category Key change location Insert number Gasket Shell Size Shell (material/treatment) Contact (material/treatment) Features Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

1,442,019 VND

1 Piece(s) 12 Day(s) or more 10M/N/O[MS] D/MS(D190)Male (plug)3Cable-to-panel mount23DC700/AC500IP67Wall ReceptacleW16-10No attachment16Zinc plating (trivalent chromate treatment)Copper alloy/silver platingConnector Single UnitRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10SW-BSS [Straight plug]D/MS3106A16-10SW(D190) [Straight plug]----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Wire connection method Solder Connection direction Straight
Representative Standard UL / CUL Locking Method Screw Color Black
Other standards (MIL)

Please check the type/dimensions/specifications of the part D/MS3100A16-10PW(D263) in the D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D/MS3100A16-10PW(D263) trong chuỗi D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors.

Products like this...

Part Number
D/MS3100A12S-3PW-BSS
D/MS3100A12S-3PX(D263)
D/MS3100A12S-3PX-BSS
D/MS3100A16-10PW-BSS
D/MS3100A16-10PX(D263)
D/MS3100A16-10PX-BSS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Protection function (environmentally resistant) Product Category Key change location Insert number Gasket Shell Size Shell (material/treatment) Contact (material/treatment) Features Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

1,203,057 VND

1 Piece(s) 11 Day(s) or more -M/N/O[MS] D/MS(D190)Male (plug)2Cable-to-panel mount13DC700/AC500IP67Wall ReceptacleW12S-3No attachment12SZinc plating (trivalent chromate treatment)Copper alloy/silver platingWith straight back shellRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SW-BSS [Straight plug]D/MS3106A12S-3SW(D190) [Straight plug]----

1,344,034 VND

1 Piece(s) 12 Day(s) or more 10M/N/O[MS] D/MS(D190)Male (plug)2Cable-to-panel mount13DC700/AC500IP67Wall ReceptacleX12S-3No attachment12SZinc plating (trivalent chromate treatment)Copper alloy/silver platingConnector Single UnitRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SX-BSS [Straight plug]D/MS3106A12S-3SX(D190) [Straight plug]----

1,203,057 VND

1 Piece(s) 11 Day(s) or more -M/N/O[MS] D/MS(D190)Male (plug)2Cable-to-panel mount13DC700/AC500IP67Wall ReceptacleX12S-3No attachment12SZinc plating (trivalent chromate treatment)Copper alloy/silver platingWith straight back shellRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SX-BSS [Straight plug]D/MS3106A12S-3SX(D190) [Straight plug]----

1,588,707 VND

1 Piece(s) 11 Day(s) or more -M/N/O[MS] D/MS(D190)Male (plug)3Cable-to-panel mount23DC700/AC500IP67Wall ReceptacleW16-10No attachment16Zinc plating (trivalent chromate treatment)Copper alloy/silver platingWith straight back shellRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10SW-BSS [Straight plug]D/MS3106A16-10SW(D190) [Straight plug]----

1,442,019 VND

1 Piece(s) 12 Day(s) or more 10M/N/O[MS] D/MS(D190)Male (plug)3Cable-to-panel mount23DC700/AC500IP67Wall ReceptacleX16-10No attachment16Zinc plating (trivalent chromate treatment)Copper alloy/silver platingConnector Single UnitRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10SX-BSS [Straight plug]D/MS3106A16-10SX(D190) [Straight plug]----

1,322,788 VND

1 Piece(s) 11 Day(s) or more -M/N/O[MS] D/MS(D190)Male (plug)3Cable-to-panel mount23DC700/AC500IP67Wall ReceptacleX16-10No attachment16Zinc plating (trivalent chromate treatment)Copper alloy/silver platingWith straight back shellRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10SX-BSS [Straight plug]D/MS3106A16-10SX(D190) [Straight plug]----