(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.
Part Number |
---|
CE01-6A20-15SC-DO |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
707,993 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 7 | Cable to cable | 23 | 500/700 | Straight Plug | 20-15 | NA | 20 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC500V(r.m.s) / DC700V | CE01-2A20-15PC-DOS [Box receptacle] | CE01-2A20-15PC-DO [Box receptacle] | CE01-1A20-15PC-DO-BSS [Cable receptacle] | CE01-1A20-15PC-DO [Cable receptacle] |
Loading...Tải…
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE01 |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | IP67 |
Representative Standard | UL / CUL | Locking Method | Bayonet | Key change location | Normal position |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Contact Note | Sold Separately |
Other standards (JIS) | ○ |
Please check the type/dimensions/specifications of the part CE01-6A20-15SC-DO in the CE01 Series Crimp Waterproof Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CE01-6A20-15SC-DO trong chuỗi CE01 Series Crimp Waterproof Connector.
Part Number |
---|
CE01-1A18-19APC-DO |
CE01-1A18-19APC-DO-BSS |
CE01-1A18-19ASC-DO-BSS |
CE01-6A20-15SC-DO-BSS |
CE01-6A20-29PC-DO |
CE01-6A20-29PC-DO-BSS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,609,242 VND | 1 Piece(s) | 7 Day(s) or more | - | Male (plug) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC200V(r.m.s) / DC250V | CE01-6A18-19ASC-DO-BSS [Straight plug] | CE01-6A18-19ASC-DO [Straight plug] | CE01-8A18-19ASC-DO-BAS [Angle plug] | - | ||
1,314,039 VND | 1 Piece(s) | 7 Day(s) or more | - | Male (plug) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC200V(r.m.s) / DC250V | CE01-6A18-19ASC-DO-BSS [Straight plug] | CE01-6A18-19ASC-DO [Straight plug] | CE01-8A18-19ASC-DO-BAS [Angle plug] | - | ||
1,344,034 VND | 1 Piece(s) | 7 Day(s) or more | - | Female (socket) | 19 | Cable to cable | 5 | 200/250 | Cable Receptacle | 18-19A | NA | 18 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC200V(r.m.s) / DC250V | CE01-6A18-19APC-DO-BSS [Straight plug] | CE01-6A18-19APC-DO [Straight plug] | CE01-8A18-19APC-DO-BAS [Angle plug] | - | ||
1,491,761 VND | 1 Piece(s) | 7 Day(s) or more | - | Female (socket) | 7 | Cable to cable | 23 | 500/700 | Straight Plug | 20-15 | NA | 20 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC500V(r.m.s) / DC700V | CE01-2A20-15PC-DOS [Box receptacle] | CE01-2A20-15PC-DO [Box receptacle] | CE01-1A20-15PC-DO-BSS [Cable receptacle] | CE01-1A20-15PC-DO [Cable receptacle] | ||
707,491 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male (plug) | 17 | Cable to cable | 13 | 500/700 | Straight Plug | 20-29 | NA | 20 | アルミ合金/亜鉛メッキ、三価クロメート処理(黒色) | Connector Single Unit | AC500V(r.m.s) / DC700V | CE01-2A20-29SC-DOS [Box receptacle] | CE01-2A20-29SC-DO [Box receptacle] | CE01-1A20-29SC-DO-BSS [Cable receptacle] | CE01-1A20-29SC-DO [Cable receptacle] | ||
971,401 VND | 1 Piece(s) | 4 Day(s) or more | - | Male (plug) | 17 | Cable to cable | 13 | 500/700 | Straight Plug | 20-29 | NA | 20 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC500V(r.m.s) / DC700V | CE01-2A20-29SC-DOS [Box receptacle] | CE01-2A20-29SC-DO [Box receptacle] | CE01-1A20-29SC-DO-BSS [Cable receptacle] | CE01-1A20-29SC-DO [Cable receptacle] |