(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CE01 Series Crimp Waterproof Connector (Part Number)

CE01 Series Crimp Waterproof Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      507,733VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.

 
Part Number
CE01-6A18-19APC-DO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Product Category Insert number Gasket Shell Size Shell (material/treatment) Features Allowable voltage: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

687,571 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)19Cable to cable5200/250Straight Plug18-19ANA18アルミ合金/亜鉛メッキ、三価クロメート処理(黒色)Connector Single UnitAC200V(r.m.s) / DC250VCE01-2A18-19ASC-DOS [Box receptacle]CE01-2A18-19ASC-DO [Box receptacle]CE01-1A18-19ASC-DO-BSS [Cable receptacle]CE01-1A18-19ASC-DO [Cable receptacle]

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials A/B/C A/B/C CE01
Wire connection method Crimp Connection direction Straight Protection function (environmentally resistant) IP67
Representative Standard UL / CUL Locking Method Bayonet Key change location Normal position
Contact (material/treatment) Copper alloy/silver plated Color Black Contact Note Sold Separately
Other standards (JIS)

Please check the type/dimensions/specifications of the part CE01-6A18-19APC-DO in the CE01 Series Crimp Waterproof Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CE01-6A18-19APC-DO trong chuỗi CE01 Series Crimp Waterproof Connector.

Products like this...

Part Number
CE01-1A18-19APC-DO
CE01-1A18-19APC-DO-BSS
CE01-1A18-19ASC-DO-BSS
CE01-6A18-19ASC-DO
CE01-6A18-19ASC-DO-BSS
CE01-6A18-1PC-DO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Product Category Insert number Gasket Shell Size Shell (material/treatment) Features Allowable voltage: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

1,609,242 VND

1 Piece(s) 7 Day(s) or more -Male (plug)19Cable to cable5200/250Cable Receptacle18-19ANA18アルミ合金/亜鉛メッキ、三価クロメート処理(黒色)Connector Single UnitAC200V(r.m.s) / DC250VCE01-6A18-19ASC-DO-BSS [Straight plug]CE01-6A18-19ASC-DO [Straight plug]CE01-8A18-19ASC-DO-BAS [Angle plug]-

1,314,039 VND

1 Piece(s) 7 Day(s) or more -Male (plug)19Cable to cable5200/250Cable Receptacle18-19ANA18Aluminum alloy/zinc plating (trivalent chromate treatment)With straight back shellAC200V(r.m.s) / DC250VCE01-6A18-19ASC-DO-BSS [Straight plug]CE01-6A18-19ASC-DO [Straight plug]CE01-8A18-19ASC-DO-BAS [Angle plug]-

1,344,034 VND

1 Piece(s) 7 Day(s) or more -Female (socket)19Cable to cable5200/250Cable Receptacle18-19ANA18Aluminum alloy/zinc plating (trivalent chromate treatment)With straight back shellAC200V(r.m.s) / DC250VCE01-6A18-19APC-DO-BSS [Straight plug]CE01-6A18-19APC-DO [Straight plug]CE01-8A18-19APC-DO-BAS [Angle plug]-

735,534 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)19Cable to cable5200/250Straight Plug18-19ANA18アルミ合金/亜鉛メッキ、三価クロメート処理(黒色)Connector Single UnitAC200V(r.m.s) / DC250VCE01-2A18-19APC-DOS [Box receptacle]CE01-2A18-19APC-DO [Box receptacle]CE01-1A18-19APC-DO-BSS [Cable receptacle]CE01-1A18-19APC-DO [Cable receptacle]

993,237 VND

1 Piece(s) 7 Day(s) or more -Female (socket)19Cable to cable5200/250Straight Plug18-19ANA18Aluminum alloy/zinc plating (trivalent chromate treatment)With straight back shellAC200V(r.m.s) / DC250VCE01-2A18-19APC-DOS [Box receptacle]CE01-2A18-19APC-DO [Box receptacle]CE01-1A18-19APC-DO-BSS [Cable receptacle]CE01-1A18-19APC-DO [Cable receptacle]

687,571 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)10Cable to cable13200/250/500/700Straight Plug18-1NA18アルミ合金/亜鉛メッキ、三価クロメート処理(黒色)Connector Single UnitRefer to the catalog for details on allowable voltageCE01-2A18-1SC-DOS [Box receptacle]CE01-2A18-1SC-DO [Box receptacle]CE01-1A18-1SC-DO-BSS [Cable receptacle]CE01-1A18-1SC-DO [Cable receptacle]