(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.
Part Number |
---|
CE05-2A32-17SDS-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,974,936 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 4 | Cable-to-panel mount | 80 | 250 | Straight | Box Receptacle | 32-17 | D terminal | With attachment | 32 | - | CE05-6A32-17PD-D [Straight plug] | CE05-6A32-17PD-D-BSS [Straight plug] | CE05-8A32-17PD-D-BAS [Angle plug] |
Loading...Tải…
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE05 |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | IP67 | Representative Standard | UL / TUV |
Locking Method | Screw | Key change location | Normal position | Shell (material/treatment) | アルミ合金/亜鉛めっき+三価クロメート処理(黒色) |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Note | When mated, it is IP67 |
Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part CE05-2A32-17SDS-D in the CE05 Series Round Waterproof Solder Connection Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CE05-2A32-17SDS-D trong chuỗi CE05 Series Round Waterproof Solder Connection Connector.
Part Number |
---|
CE05-2A14S-2PDS-D |
CE05-2A18-10PD-D |
CE05-2A18-10PDS-D |
CE05-6A18-12SD-D |
CE05-6A22-23SD-D |
CE05-8A20-18SDE-D-BAS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Insert number | Ground terminal number | Gasket | Shell Size | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
427,260 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male (plug) | 4 | Cable-to-panel mount | 13 | 200 | Straight | Box Receptacle | 14S-2 | D terminal | With attachment | 14S | - | CE05-6A14S-2SD-D [Straight plug] | CE05-6A14S-2SD-D-BSS [Straight plug] | - | ||
588,283 VND | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | No attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | ||
505,608 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male (plug) | 4 | Cable-to-panel mount | 23 | 250 | Straight | Box Receptacle | 18-10 | D terminal | With attachment | 18 | - | CE05-6A18-10SD-D [Straight plug] | CE05-6A18-10SD-D-BSS [Straight plug] | CE05-8A18-10SD-D-BAS [Angle plug] | ||
722,134 VND | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 6 | Cable to cable | 13 | 250 | Straight | Plug unit | 18-12 | D terminal | No attachment | 18 | - | CE05-2A18-12SD-D [Box receptacle] | CE05-2A18-12SDS-D [Box receptacle] | - | ||
922,102 VND | 1 Piece(s) | 7 Day(s) or more | - | Female (socket) | 8 | Cable to cable | 23 | 250 | Straight | Plug unit | 22-23 | D terminal | No attachment | 22 | - | CE05-2A22-23PD-D [Box receptacle] | CE05-2A22-23PDS-D [Box receptacle] | - | ||
1,455,982 VND | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 9 | Cable to cable | 13/23 | 250 | Angle | Plug With Angle Back Shell | 20-18 | D terminal/E terminal | No attachment | 20 | Refer to the catalog for details on allowable current | CE05-2A20-18PDE-D [Box receptacle] | CE05-2A20-18PDES-D [Box receptacle] | - |