(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CE05 Series Round Waterproof Solder Connection Connector (Part Number)

CE05 Series Round Waterproof Solder Connection Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      344,163VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.

 
Part Number
CE05-2A18-12PD-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Insert number Ground terminal number Gasket Shell Size Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

602,048 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)6Cable-to-panel mount13250StraightBox Receptacle18-12D terminalNo attachment18-CE05-6 A18-12SD-D [Straight plug]CE05-6A18-12SD-D-BSS [Straight plug]CE05-8A18-12SD-D-BAS [angle plug]

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials A/B/C A/B/C CE05
Wire connection method Solder Protection function (environmentally resistant) IP67 Representative Standard UL / TUV
Locking Method Screw Key change location Normal position Shell (material/treatment) アルミ合金/亜鉛めっき+三価クロメート処理(黒色)
Contact (material/treatment) Copper alloy/silver plated Color Black Note When mated, it is IP67
Other standards (MIL)

Please check the type/dimensions/specifications of the part CE05-2A18-12PD-D in the CE05 Series Round Waterproof Solder Connection Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CE05-2A18-12PD-D trong chuỗi CE05 Series Round Waterproof Solder Connection Connector.

Products like this...

Part Number
CE05-2A14S-2PDS-D
CE05-2A18-10PD-D
CE05-2A18-10PDS-D
CE05-2A18-12PDS-D
CE05-2A20-15PD-D
CE05-2A20-15PDS-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Insert number Ground terminal number Gasket Shell Size Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

427,260 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)4Cable-to-panel mount13200StraightBox Receptacle14S-2D terminalWith attachment14S-CE05-6A14S-2SD-D [Straight plug]CE05-6A14S-2SD-D-BSS [Straight plug]-

588,283 VND

1 Piece(s) Same day 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalNo attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

505,608 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalWith attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

509,373 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)6Cable-to-panel mount13250StraightBox Receptacle18-12D terminalWith attachment18-CE05-6 A18-12SD-D [Straight plug]CE05-6A18-12SD-D-BSS [Straight plug]CE05-8A18-12SD-D-BAS [angle plug]

689,638 VND

1 Piece(s) 6 Day(s) or more 10Male (plug)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalNo attachment20-CE05-6A20-15SD-D [Straight plug]CE05-6A20-15SD-D-BSS [Straight plug]CE05-8A20-15SD-D-BAS [Angle plug]

633,976 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)7Cable-to-panel mount23250StraightBox Receptacle20-15D terminalWith attachment20-CE05-6A20-15SD-D [Straight plug]CE05-6A20-15SD-D-BSS [Straight plug]CE05-8A20-15SD-D-BAS [Angle plug]