(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D/MS A/B Series MS Type Round Connector (Part Number)

D/MS A/B Series MS Type Round Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,058VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.

Part Number
D/MS3102A20-18SY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

707,136 VND

1 Piece(s) 12 Day(s) or more 10Female (socket)9Cable-to-panel mount13/23DC700/AC500StraightBox ReceptacleY20-1820Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700VRefer to the catalog for details on allowable currentD/MS3106A20-18PY 【ストレートプラグ】D/MS3106B20-18PY [Split straight plug]D/MS3108B20-18PY [Split angle plug]---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials M/N/O M/N/O D/MS
Wire connection method Solder Protection function (environmentally resistant) NA Representative Standard UL / CUL
Locking Method Screw Other standards (MIL)

Please check the type/dimensions/specifications of the part D/MS3102A20-18SY in the D/MS A/B Series MS Type Round Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D/MS3102A20-18SY trong chuỗi D/MS A/B Series MS Type Round Connector.

Products like this...

Part Number
D/MS3100A12S-3PY
D/MS3100A12S-3PZ
D/MS3100A12S-3S
D/MS3102A20-18SZ
D/MS3102A20-22P
D/MS3102A20-22PW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

995,340 VND

1 Piece(s) 12 Day(s) or more 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SY [Straight plug]D/MS3106B12S-3SY [Split straight plug]D/MS3108B12S-3SY [Split angle plug]---

995,340 VND

1 Piece(s) 12 Day(s) or more 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SZ [Straight plug]D/MS3106B12S-3SZ [Split straight plug]D/MS3108B12S-3SZ [Split angle plug]---

724,518 VND

1 Piece(s) 4 Day(s) or more 10Female (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard Position12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A12S-3P [Straight plug]D/MS3106B12S-3P [Split straight plug]D/MS3108B12S-3P [Split angle plug]---

707,136 VND

1 Piece(s) 12 Day(s) or more 10Female (socket)9Cable-to-panel mount13/23DC700/AC500StraightBox ReceptacleZ20-1820Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700VRefer to the catalog for details on allowable currentD/MS3106A20-18PZ [Straight plug]D/MS3106B20-18PZ [Split straight plug]D/MS3108B20-18PZ [Split angle plug]---

597,921 VND

1 Piece(s) 4 Day(s) or more 10Male (plug)6Cable-to-panel mount13/46DC700/AC500StraightBox ReceptacleStandard Position20-2220Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700VRefer to the catalog for details on allowable currentD/MS3106A20-22S 【ストレートプラグ】D/MS3106B20-22S [Split straight plug]D/MS3108B20-22S [Split angle plug]---

843,615 VND

1 Piece(s) 12 Day(s) or more 10Male (plug)6Cable-to-panel mount13/46DC700/AC500StraightBox ReceptacleW20-2220Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700VRefer to the catalog for details on allowable currentD/MS3106A20-22SW [Straight plug]D/MS3106B20-22SW [Split straight plug]D/MS3108B20-22SW [Split angle plug]---