(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.
Part Number |
---|
D/MS3106A20-15S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Key change location | Insert number | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Color | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
850,920 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 7 | Cable to cable | 23 | DC700/AC500 | Straight | Straight Plug | Standard Position | 20-15 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | - | AC500V(r.m.s) / DC700V | - | D/MS3102A20-15P [Box receptacle] | D/MS3101A20-15P [Cable receptacle] | D/MS3100A20-15P [Wall receptacle] | - | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | M/N/O | M/N/O | D/MS |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | NA | Representative Standard | UL / CUL |
Locking Method | Screw | Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part D/MS3106A20-15S in the D/MS A/B Series MS Type Round Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D/MS3106A20-15S trong chuỗi D/MS A/B Series MS Type Round Connector.
Part Number |
---|
D/MS3100A12S-3PY |
D/MS3100A12S-3PZ |
D/MS3100A12S-3S |
D/MS3106A20-15SW |
D/MS3106A20-15SZ |
D/MS3106A20-16P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Product Category | Key change location | Insert number | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Color | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
995,340 VND | 1 Piece(s) | 12 Day(s) or more | 10 | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Y | 12S-3 | 12S | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SY [Straight plug] | D/MS3106B12S-3SY [Split straight plug] | D/MS3108B12S-3SY [Split angle plug] | - | - | - | ||
995,340 VND | 1 Piece(s) | 12 Day(s) or more | 10 | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Z | 12S-3 | 12S | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SZ [Straight plug] | D/MS3106B12S-3SZ [Split straight plug] | D/MS3108B12S-3SZ [Split angle plug] | - | - | - | ||
724,518 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | Straight | Wall Receptacle | Standard Position | 12S-3 | 12S | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | - | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3P [Straight plug] | D/MS3106B12S-3P [Split straight plug] | D/MS3108B12S-3P [Split angle plug] | - | - | - | ||
931,860 VND | 1 Piece(s) | 12 Day(s) or more | 10 | Female (socket) | 7 | Cable to cable | 23 | DC700/AC500 | Straight | Straight Plug | W | 20-15 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3102A20-15PW [Box receptacle] | D/MS3101A20-15PW [Cable receptacle] | D/MS3100A20-15PW [Wall receptacle] | - | - | - | ||
1,177,061 VND | 1 Piece(s) | 12 Day(s) or more | 10 | Female (socket) | 7 | Cable to cable | 23 | DC700/AC500 | Straight | Straight Plug | Z | 20-15 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3102A20-15PZ [Box receptacle] | D/MS3101A20-15PZ [Cable receptacle] | D/MS3100A20-15PZ [Wall receptacle] | - | - | - | ||
775,221 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male (plug) | 9 | Cable to cable | 13/23 | DC700/AC500 | Straight | Straight Plug | Standard Position | 20-16 | 20 | Aluminum alloy/zinc plating, trivalent chromate | Copper alloy/silver plating (standard) | Black | - | AC500V(r.m.s) / DC700V | Refer to the catalog for details on allowable current | D/MS3102A20-16S [Box receptacle] | D/MS3101A20-16S [Cable receptacle] | D/MS3100A20-16S [Wall receptacle] | - | - | - |