(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SHLD Connector

SHLD Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 1.0‑mm pitch double-row type with a compact design and a 5.5 mm (side) circuit board mounting height. A compact connector that meets the demands of high density mounting.

 
Part Number
SHLDP-20V-S-1(B)
SHLDP-30V-S-1(B)
SHLDP-40V-S-1(B)
SHLDP-50V-S-1(B)
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber Of Pins

33,250 VND

4 Piece(s) 6 Day(s) or more 1020

33,750 VND

4 Piece(s) 6 Day(s) or more 1030

34,500 VND

4 Piece(s) 6 Day(s) or more 1040

34,750 VND

4 Piece(s) 6 Day(s) or more 1050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials S/T/U S/T/U SHLD
Applicable pin/contact Female (socket) Application Cable Connection Allowable Current(A) AC/DC 1
Allowable Voltage(V) AC/DC 50 Protection function (environmentally resistant) NA Representative Standard UL / CSA
Product Category Housing Features With powerful lock Color Natural (white)
Pitch(mm) 1 Applicable wire range(AWG) #32 to 28 Other standards UL94V-0