(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Key Lock Switch, SK Series (Part Number)

Key Lock Switch, SK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      208,604VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A key-lock switch for use as a power or operational switch on amusement devices, data networking devices, alarm devices, FA equipment, and security devices

Part Number
SK-13DAS1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Contact (toggle, locker) Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Variation Function Operation Rated Key insert/ pull-out position (refer to catalog) Features Mount/rotor color Special notes Note

324,479 VND

1 Piece(s) 4 Day(s) or more [Other] See the catalogSingle Pole Double ThrowSolder terminal15.815.830Screw mount typeON-OFF-ON3A 125V ACD45° step-Silver Contact-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Keylock switch Shape Round Illumination NA
With key Available Standard/Certified Product ×