(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Key Lock Switch, SK Series (Part Number)

Key Lock Switch, SK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      208,604VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A key-lock switch for use as a power or operational switch on amusement devices, data networking devices, alarm devices, FA equipment, and security devices

Part Number
SK-12ABKB4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Contact (toggle, locker) Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Variation Function Operation Rated Key insert/ pull-out position (refer to catalog) Features Mount/rotor color Special notes Note

269,563 VND

1 Piece(s) 4 Day(s) or more [Other] PCB mountSingle Pole Double Throw[PC terminal] PC terminal (bracket mount included)15.7414.524.5Board mounting typeON-ON0.4VA MAX. 28V MAX.A90° step-NA-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Keylock switch Shape Round Illumination NA
With key Available Standard/Certified Product ×

Please check the type/dimensions/specifications of the part SK-12ABKB4 in the Key Lock Switch, SK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SK-12ABKB4 trong chuỗi Key Lock Switch, SK Series.

Products like this...

Part Number
SK-12ADS1
SK-12BAS1
SK-12BBKB4
SK-13DAS1
SK-13EAS1
SK-14DBKB4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Contact (toggle, locker) Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Variation Function Operation Rated Key insert/ pull-out position (refer to catalog) Features Mount/rotor color Special notes Note

421,041 VND

1 Piece(s) 6 Day(s) or more [Other] See the catalogSingle Pole Double ThrowSolder terminal15.815.832.7Supporting a variety of screw-mounted keysON-ON3A 125V ACA90° step-Silver Contact-

309,733 VND

1 Piece(s) 4 Day(s) or more [Other] See the catalogSingle Pole Double ThrowSolder terminal15.815.830Screw mount typeON-ON3A 125V ACB90° step-Silver Contact-

269,563 VND

1 Piece(s) 4 Day(s) or more [Other] PCB mountSingle Pole Double Throw[PC terminal] PC terminal (bracket mount included)15.7414.524.5Board mounting typeON-ON0.4VA MAX. 28V MAX.B90° step-NA-

324,479 VND

1 Piece(s) 4 Day(s) or more [Other] See the catalogSingle Pole Double ThrowSolder terminal15.815.830Screw mount typeON-OFF-ON3A 125V ACD45° step-Silver Contact-

324,479 VND

1 Piece(s) 4 Day(s) or more [Other] See the catalogSingle Pole Double ThrowSolder terminal15.815.830Screw mount typeON-OFF-ON3A 125V ACE45° step-Silver Contact-

275,425 VND

1 Piece(s) 14 Day(s) or more [Other] PCB mount[Other] SP 3T[PC terminal] PC terminal (bracket mount included)15.7414.524.5Board mounting typeON-ON-ON0.4VA MAX. 28V MAX.D45° step-NACan be used as a (function operation) ON/OFF switch.