(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Key Lock Switch, SK Series (Part Number)

Key Lock Switch, SK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      208,604VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A key-lock switch for use as a power or operational switch on amusement devices, data networking devices, alarm devices, FA equipment, and security devices

Part Number
SK-14DBKB4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Contact (toggle, locker) Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Variation Function Operation Rated Key insert/ pull-out position (refer to catalog) Features Mount/rotor color Special notes Note

275,425 VND

1 Piece(s) 14 Day(s) or more [Other] PCB mount[Other] SP 3T[PC terminal] PC terminal (bracket mount included)15.7414.524.5Board mounting typeON-ON-ON0.4VA MAX. 28V MAX.D45° step-NACan be used as a (function operation) ON/OFF switch.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Keylock switch Shape Round Illumination NA
With key Available Standard/Certified Product ×