(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A key-lock switch for use as a power or operational switch on amusement devices, data networking devices, alarm devices, FA equipment, and security devices
Part Number |
---|
SK-15AEKB4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Contact (toggle, locker) | Terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Variation | Function Operation | Rated | Key insert/ pull-out position (refer to catalog) | Features | Mount/rotor color | Special notes | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
208,604 VND | 1 Piece(s) | 4 Day(s) or more | [Other] PCB mount | - | [PC terminal] PC terminal (bracket mount included) | 10.7 | 10.7 | 20.7 | φ9 full-mold board mounting type | 5 contacts | 0.4VA MAX. 28V MAX. | A | 45° step | Black | NA | - |
Loading...Tải…
Type | Keylock switch | Shape | Round | Illumination | NA |
---|---|---|---|---|---|
With key | Available | Standard/Certified Product | × |
Please check the type/dimensions/specifications of the part SK-15AEKB4 in the Key Lock Switch, SK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SK-15AEKB4 trong chuỗi Key Lock Switch, SK Series.
Part Number |
---|
SK-12ABKB4 |
SK-12ADS1 |
SK-12BAS1 |
SK-12BBKB4 |
SK-13DAS1 |
SK-13EAS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Contact (toggle, locker) | Terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Variation | Function Operation | Rated | Key insert/ pull-out position (refer to catalog) | Features | Mount/rotor color | Special notes | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
269,563 VND | 1 Piece(s) | 4 Day(s) or more | [Other] PCB mount | Single Pole Double Throw | [PC terminal] PC terminal (bracket mount included) | 15.74 | 14.5 | 24.5 | Board mounting type | ON-ON | 0.4VA MAX. 28V MAX. | A | 90° step | - | NA | - | ||
421,041 VND | 1 Piece(s) | 6 Day(s) or more | [Other] See the catalog | Single Pole Double Throw | Solder terminal | 15.8 | 15.8 | 32.7 | Supporting a variety of screw-mounted keys | ON-ON | 3A 125V AC | A | 90° step | - | Silver Contact | - | ||
309,733 VND | 1 Piece(s) | 4 Day(s) or more | [Other] See the catalog | Single Pole Double Throw | Solder terminal | 15.8 | 15.8 | 30 | Screw mount type | ON-ON | 3A 125V AC | B | 90° step | - | Silver Contact | - | ||
269,563 VND | 1 Piece(s) | 4 Day(s) or more | [Other] PCB mount | Single Pole Double Throw | [PC terminal] PC terminal (bracket mount included) | 15.74 | 14.5 | 24.5 | Board mounting type | ON-ON | 0.4VA MAX. 28V MAX. | B | 90° step | - | NA | - | ||
324,479 VND | 1 Piece(s) | 4 Day(s) or more | [Other] See the catalog | Single Pole Double Throw | Solder terminal | 15.8 | 15.8 | 30 | Screw mount type | ON-OFF-ON | 3A 125V AC | D | 45° step | - | Silver Contact | - | ||
324,479 VND | 1 Piece(s) | 4 Day(s) or more | [Other] See the catalog | Single Pole Double Throw | Solder terminal | 15.8 | 15.8 | 30 | Screw mount type | ON-OFF-ON | 3A 125V AC | E | 45° step | - | Silver Contact | - |