(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Illuminated-Type Push-Button Switch, LB Series (Part Number)

Illuminated-Type Push-Button Switch, LB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      278,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IEC60529 IP65 compliant panel-sealed types (round) included to further upgrade this line of waterproof, dust-proof, illuminated push button switches

Part Number
LB-15CKG4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Dimension vertical
(mm)
Rated Number of Poles Function Operation Panel mounting system Contact part specifications Main Unit Color

285,313 VND

1 Piece(s) 4 Day(s) or more Ø22RoundMomentary1c30.8NA23.723.70.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Snap-in typeGold Plated ContactBlack

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Illumination push-button Terminal shape Solder terminal/tab terminal Guard included NA
Sales Operation Switch main unit only Illumination element type NA Illumination element rated NA
Illumination element color NA Filter color NA Button type NA
Color of lens NA Supported connectors If using tab terminals (#110), please use JIS C2809 compatible flat connection terminals + BP34 (receptacle with a compatible tab plate thickness of 0.5 mm).

Please check the type/dimensions/specifications of the part LB-15CKG4 in the Illuminated-Type Push-Button Switch, LB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LB-15CKG4 trong chuỗi Illuminated-Type Push-Button Switch, LB Series.

Products like this...

Part Number
LB-15CGS1
LB-15RKG4
LB-15SKS1
LB-15WGG4
LB-16CKS1
LB-16RKS1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Dimension vertical
(mm)
Rated Number of Poles Function Operation Panel mounting system Contact part specifications Main Unit Color

278,258 VND

1 Piece(s) 4 Day(s) or more Ø22RoundMomentary1c30.8NA23.723.73A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-(ON)Snap-in typeSilver ContactGray

285,313 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedMomentary1c31.8NA2417.80.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Snap-in typeGold Plated ContactBlack

278,258 VND

1 Piece(s) 4 Day(s) or more [Square Hole] □16.2SquareMomentary1c30.8NA17.817.83A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-(ON)Snap-in typeSilver ContactBlack

325,869 VND

1 Piece(s) 14 Day(s) or more Ø22RoundMomentary1c30.8[Available] IP6525250.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Round screw mounting typeGold Plated ContactGray

296,900 VND

1 Piece(s) 4 Day(s) or more Ø22Round[Alternate] Lock type1c30.8NA23.723.73A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONSnap-in typeSilver ContactBlack

296,900 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 22.4Elongated[Alternate] Lock type1c31.8NA2417.83A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONSnap-in typeSilver ContactBlack