(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Illuminated-Type Push-Button Switch, UB Series (Part Number)

Illuminated-Type Push-Button Switch, UB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      273,725VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A super-short-bodied illuminated push button switch with a maximum height of 17.5 mm

Part Number
UB-26H2KKS1B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Contact Configuration Guard included Dimension width
(mm)
Number of Poles Rated Function Operation Illumination element type Illumination element color Contact part specifications Flange

485,777 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 16.2Square[Alternate] Lock type2cNA17.82-pole double throw5A 125V AC/5A 250V AC/5A 30V DCON-ONUltra-high brightness (level 2)BlueSilver ContactIncludes (does not include barrier)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Illumination push-button Button color Transparency Terminal shape Solder terminal.
Dimension depth(mm) 17.5 Protection function (environmentally resistant) NA Dimension vertical(mm) 17.8
Panel mounting system Snap-in mount Sales Operation Switch main unit only Button type Sold Separately
Lens color NA Body color (flange color) Black

Please check the type/dimensions/specifications of the part UB-26H2KKS1B in the Illuminated-Type Push-Button Switch, UB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UB-26H2KKS1B trong chuỗi Illuminated-Type Push-Button Switch, UB Series.

Products like this...

Part Number
UB-15H1NNKS1Y
UB-15H2KKG4M
UB-15H2KKG4W
UB-15H2KKS1B
UB-15H2KKS1M
UB-26H2KKS1W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Contact Configuration Guard included Dimension width
(mm)
Number of Poles Rated Function Operation Illumination element type Illumination element color Contact part specifications Flange

277,588 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedMomentary1cNA24Single Pole Double Throw5A 125V AC/5A 250V AC/5A 30V DCON-(ON)Ultra-high brightness (level 1)YellowSilver ContactIncludes (does not include barrier)

398,870 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 16.2SquareMomentary1cNA17.8Single Pole Double Throw0.4VA MAX. 28V MAX. AC/DCON-(ON)Ultra-high brightness (level 2)GreenGold Plated ContactIncludes (does not include barrier)

398,870 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 16.2SquareMomentary1cNA17.8Single Pole Double Throw0.4VA MAX. 28V MAX. AC/DCON-(ON)Ultra-high brightness (level 2)WhiteGold Plated ContactIncludes (does not include barrier)

386,897 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 16.2SquareMomentary1cNA17.8Single Pole Double Throw5A 125V AC/5A 250V AC/5A 30V DCON-(ON)Ultra-high brightness (level 2)BlueSilver ContactIncludes (does not include barrier)

386,897 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 16.2SquareMomentary1cNA17.8Single Pole Double Throw5A 125V AC/5A 250V AC/5A 30V DCON-(ON)Ultra-high brightness (level 2)GreenSilver ContactIncludes (does not include barrier)

485,777 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 16.2Square[Alternate] Lock type2cNA17.82-pole double throw5A 125V AC/5A 250V AC/5A 30V DCON-ONUltra-high brightness (level 2)WhiteSilver ContactIncludes (does not include barrier)