(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rocker Switch, M Series (Part Number)

Rocker Switch, M Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      249,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The M series of rocker switches features an internal seesaw mechanism.
· Seesaw types feature long life, high capacity, solid construction, and other excellent traits.

Part Number
M-2028N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

249,160 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Illumination NA Contact (toggle, locker) 2-pole double throw Terminal shape Solder terminal
Protection function (environmentally resistant) NA Dimension vertical(mm) 29.5 Dimension width(mm) 12.7
Dimension depth(mm) 37.1 Type N Type Specifications Paddle type
Function Operation (ON)-OFF-(ON) Current Capacity at VAC 125(A) 6 Current Capacity at VAC 250(A) 3
Current Capacity at VDC 30(A) 3 Illumination color Non-Illumination Features Silver Plated Terminal/Silver Contact
Special notes Operating part sold separately Note Function Operations: The information within the brackets indicates momentary operations Details of dimensions Operating part if equipped with AT-4149

Please check the type/dimensions/specifications of the part M-2028N in the Rocker Switch, M Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M-2028N trong chuỗi Rocker Switch, M Series.