(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Rocker switches with improved contact reliability.
[Features]
· Addition of a cover between the controller and the case keeps out dust and improves contact reliability.
· JW-S models have a simple dustproof structure to improve contact reliability.
· Compact with a high 10 A capacity rating.
· JW-M models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 5 A.
· JW-MW models include panel waterproof (IP67 compliant) models with attractive designs.
· JW-L models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 8 A.
· JW-LW models include panel waterproof (IP67 compliant) models with a 16 A double pole circuit for safety.
[Applications]
· Communication equipment, associated radio equipment, electric measuring instruments, automation equipment, office equipment, consumer electronics, etc.
Part Number |
---|
JW-L21RRG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Illumination | Contact (toggle, locker) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Function Operation | Current Capacity at VAC 125 (A) | Current Capacity at VAC 250 (A) | Current Capacity at VDC 30 (A) | Operating part color | Operating part display | Illumination color | Main Body Color | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
208,604 VND | 1 Piece(s) | 12 Day(s) or more | NA | 2-pole single throw | NA | UL / CUL / CSA | 32 | 23 | 36.5 | L-Type | ON-OFF | 16 | 16 | 16 | Red | |○ display | Non-Illumination | Gray | TV-8 compatible | - |
Loading...Tải…
Terminal shape | Solder terminal/tab terminal | Specifications | all mold types |