(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JW Series Full-Mold Rocker Switch (Part Number)

JW Series Full-Mold Rocker Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      67,883VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rocker switches with improved contact reliability.
[Features]
· Addition of a cover between the controller and the case keeps out dust and improves contact reliability.
· JW-S models have a simple dustproof structure to improve contact reliability.
· Compact with a high 10 A capacity rating.
· JW-M models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 5 A.
· JW-MW models include panel waterproof (IP67 compliant) models with attractive designs.
· JW-L models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 8 A.
· JW-LW models include panel waterproof (IP67 compliant) models with a 16 A double pole circuit for safety.
[Applications]
· Communication equipment, associated radio equipment, electric measuring instruments, automation equipment, office equipment, consumer electronics, etc.

Part Number
JW-L11RAK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngIllumination Contact (toggle, locker) Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Function Operation Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Operating part color Operating part display Illumination color Main Body Color Features Note

169,979 VND

1 Piece(s) 14 Day(s) or more NASPSTNAUL / CUL / CSA322336.5L-TypeON-OFF161616IvoryNo DisplayNon-IlluminationBlackTV-8 compatible-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Terminal shape Solder terminal/tab terminal Specifications all mold types

Please check the type/dimensions/specifications of the part JW-L11RAK in the JW Series Full-Mold Rocker Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JW-L11RAK trong chuỗi JW Series Full-Mold Rocker Switch.

Products like this...

Part Number
JW-L11RAA
JW-L11RGK
JW-L11RKK
JW-L11RRK
JW-L12RGK
JW-L21RAA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngIllumination Contact (toggle, locker) Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Function Operation Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Operating part color Operating part display Illumination color Main Body Color Features Note

169,979 VND

1 Piece(s) 4 Day(s) or more NASPSTNACUL / CSA / UL322336.5L-TypeON-OFF161616IvoryNo DisplayNon-IlluminationIvoryTV-8 compatible-

169,979 VND

1 Piece(s) 6 Day(s) or more NASPSTNACUL / CSA / UL322336.5L-TypeON-OFF161616GrayNo DisplayNon-IlluminationBlackTV-8 compatible-

173,000 VND

2 Piece(s) 4 Day(s) or more NASPSTNACUL / CSA / UL322336.5L-TypeON-OFF161616BlackNo DisplayNon-IlluminationBlackTV-8 compatible-

173,000 VND

1 Piece(s) 4 Day(s) or more NASPSTNACUL / CSA / UL322336.5L-TypeON-OFF161616RedNo DisplayNon-IlluminationBlackTV-8 compatible-

189,291 VND

1 Piece(s) 6 Day(s) or more NASingle Pole Double ThrowNACUL / CSA / UL322336.5L-TypeON-ON161616GrayNo DisplayNon-IlluminationBlackTV-8 compatible-

211,625 VND

1 Piece(s) 4 Day(s) or more NA2-pole single throwNACUL / CSA / UL322336.5L-TypeON-OFF161616Ivory|○ displayNon-IlluminationIvoryTV-8 compatible-