(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fully Waterproof-Type Toggle Switch, W Series

Fully Waterproof-Type Toggle Switch, W Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      320,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Loading the terminal section with adhesive prevents dust or gas from affecting the internals in this terminal adhesive type. We have a full lineup of fully waterproof, environmentally-resistant switches. Use them for equipment used outdoors or in harsh environments.

[Features]
The sealed type with lines provides a cover over the shielded terminal section, with adhesive added to keep dust, gas, water, or oil from entering.
· IP67 on panel surfaces; IP60 within panel internals.
· The contacts use a forced-open mechanism for excellent weld resistance (WT-11/12/21/22 type).
· An anti-bounce mechanism in the switch provides for stable switching and high contact reliability.
· An anti-lever drop mechanism provides for high waterproofing and a light control feel.
· The panel mount and housing are integrated to be even more waterproof.
· The cases are made of UL94V-0-approved plastic (self-extinguishing properties) that also features excellent arc and tracking resistance.
· Waterproof cap accessories (AT-401, AT-4181) are available.
· We recommend using with the waterproof cap if dirt, oil, etc. accumulates around the movable parts of the panel surface.

 
Part Number
WT-21AL
WT-21AT
WT-22AS
WT-25AL
WT-25AS
WT-28AL
WT-29AT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Function Operation Note

581,335 VND

1 Piece(s) 6 Day(s) or more 2-pole single throw[Other] With lead wire terminal[Available] IP67PSE30.220.8259.2ON-OFF-

324,479 VND

1 Piece(s) 12 Day(s) or more 2-pole single throwScrew terminal[Available] IP60/67PSE28.819.457.7ON-OFFIP60 (inner panel)/IP67 (panel surface)

320,616 VND

1 Piece(s) 6 Day(s) or more 2-pole double throwSolder terminal[Available] IP60/67-28.819.454.2ON-ONIP60 (inner panel)/IP67 (panel surface)

625,754 VND

1 Piece(s) 6 Day(s) or more 2-pole double throw[Other] With lead wire terminal[Available] IP67-30.220.8259.2ON-(ON)-

358,400 VND

1 Piece(s) 4 Day(s) or more 2-pole double throwSolder terminal[Available] IP60/67-28.819.454.2ON-(ON)IP60 (inner panel)/IP67 (panel surface)

679,829 VND

1 Piece(s) 4 Day(s) or more 2-pole double throw[Other] With lead wire terminal[Available] IP67-30.220.8259.2(ON)-OFF-(ON)-

419,110 VND

1 Piece(s) 14 Day(s) or more 2-pole double throwScrew terminal[Available] IP60/67-28.819.457.7ON-OFF-(ON)IP60 (inner panel)/IP67 (panel surface)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Other Mounting Hole Other Current Capacity at VAC 125(A) 10
Current Capacity at VAC 250(A) 6 Current Capacity at VDC 30(A) 10 Operating part shape Basic Lever