(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Small toggle switches that are compact, sturdy, high capacity, with high arc resistance and maintains high contact reliability.
· Wide variety of switches, including lever lock, panel seal and dedicated DC load types, etc.
· Basic type: S-1 to S-339, lever lock type: S-1AL to S-21AL, panel seal type: S-1AW to S-29AW.
· Basic type (for motor and lamp loads): S-421-J to S-429T, for large currents: S-821 to S-833, dedicated DC load: S-821D to S-833D.
Part Number |
---|
S-7A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact (toggle, locker) | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VAC 250 (A) | Current Capacity at VDC 30 (A) | Operating part shape | Function Operation | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
236,732 VND | 1 Piece(s) | 4 Day(s) or more | 2-pole double throw | Solder terminal | NA | - | 31.2 | 18.6 | 53.2 | 20 | 10 | 20 | Basic Lever | ON-OFF-ON | NA |
Loading...Tải…
Shape | Other | Mounting Hole | Other | Internal mechanism | Seesaw method |
---|
Please check the type/dimensions/specifications of the part S-7A in the S Series Toggle Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-7A trong chuỗi S Series Toggle Switch.
Part Number |
---|
S-2AL |
S-301 |
S-303 |
S-833 |
S-833D |
S-8AW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Contact (toggle, locker) | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VAC 250 (A) | Current Capacity at VDC 30 (A) | Operating part shape | Function Operation | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352,607 VND | 1 Piece(s) | 4 Day(s) or more | Single Pole Double Throw | Solder terminal | [Available] Available | - | 30 | 18 | 67.1 | 15 | 6 | 20 | Lever lock | ON-ON | Panel seal (waterproof) | ||
175,586 VND | 2 Piece(s) | 4 Day(s) or more | SPST | Solder terminal | NA | - | 28.5 | 16 | 56.5 | 15 | 6 | 20 | Basic Lever | ON-OFF | NA | ||
205,832 VND | 1 Piece(s) | 4 Day(s) or more | Single Pole Double Throw | Solder terminal | NA | - | 28.5 | 16 | 56.5 | 15 | 6 | 20 | Basic Lever | ON-OFF-ON | NA | ||
1,068,396 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 3-pole double throw | Screw terminal | NA | - | 42 | 43 | 68 | 30 | 30 | 30 | Basic Lever | ON-OFF-ON | For large current | ||
1,256,500 VND | 1 Piece(s) | 14 Day(s) or more | [Other] 3-pole double throw | Screw terminal | NA | - | 42 | 43 | 73 | - | - | 30 | Basic Lever | ON-OFF-ON | DC load dedicated | ||
289,648 VND | 1 Piece(s) | 4 Day(s) or more | Single Pole Double Throw | Solder terminal | [Available] Available | - | 30 | 18 | 53.7 | 15 | 6 | 20 | Basic Lever | (ON)-OFF-(ON) | Panel seal (waterproof) |