(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Meets a variety of market needs with a wide-ranging 126,000 toggle switch models.
[Features]
· Maintains high performance at all loads from low to high.
· In addition to a basic type, there are also waterproof, large-bushing, lever-lock and LED illumination types, etc.
· Special silver alloy contacts and gold-plated contacts for minute currents are available. Excellent abrasion resistance and arc resistance, and maintains high contact stability and long service life.
· Contacts on the switches for minute currents are gold plated to obtain stable contact resistance and minimize effects of oxidation, sulfuration, etc.
· Large angle of throw (25°) of the lever makes the throw direction clearly identifiable.
· Anti-jamming mechanism protects internal mechanisms even if a downward force is applied from the top of the lever, ensuring consistently stable quality.
[Applications]
· OA equipment, radios, professional video cameras, switchboards, electric measuring instruments, control panels, etc.
Part Number |
---|
M-2015L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Illumination | Contact (toggle, locker) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VDC 30 (A) | Operating part shape | Function Operation | Illumination color | Internal circuit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271,494 VND | 1 Piece(s) | 4 Day(s) or more | NA | Single Pole Double Throw | 7.9 | 40.1 | 3 | Lever lock | ON-(ON) | Non-Illumination | - |
Loading...Tải…
Shape | Other | Mounting Hole | Other | Terminal shape | Solder terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Dimension vertical(mm) | 13 | Current Capacity at VAC 125(A) | 6 |
Current Capacity at VAC 250(A) | 3 | Contact part specifications | Silver |
Please check the type/dimensions/specifications of the part M-2015L in the M Series Wide Variation, Gold Plated / Silver Contact series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M-2015L trong chuỗi M Series Wide Variation, Gold Plated / Silver Contact.
Part Number |
---|
M-2011 |
M-2019E |
M-2019L/B |
M-2042 |
M-2112LM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Illumination | Contact (toggle, locker) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VDC 30 (A) | Operating part shape | Function Operation | Illumination color | Internal circuit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148,051 VND | 1 Piece(s) | Same day | NA | SPST | 7.9 | 33.3 | 4 | Basic Lever | ON-OFF | Non-Illumination | - | ||
217,419 VND | 2 Piece(s) | 4 Day(s) or more | NA | Single Pole Double Throw | 7.9 | 34.2 | 3 | Flat lever | ON-OFF-(ON) | Non-Illumination | - | ||
215,488 VND | 1 Piece(s) | 4 Day(s) or more | NA | Single Pole Double Throw | 7.9 | 37.4 | 3 | Large bushing | ON-OFF-(ON) | Non-Illumination | - | ||
259,907 VND | 1 Piece(s) | 4 Day(s) or more | NA | [Other] 4-pole double throw | 22.3 | 35.4 | 4 | Basic Lever | ON-ON | Non-Illumination | - | ||
294,669 VND | 1 Piece(s) | 4 Day(s) or more | Available | Single Pole Double Throw | 12.7 | 43 | 4 | Monochrome luminescence type | ON-ON | Green | Separate Type |