(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

M Series Wide Variation, Gold Plated / Silver Contact (Part Number)

M Series Wide Variation, Gold Plated / Silver Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,051VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Meets a variety of market needs with a wide-ranging 126,000 toggle switch models.
[Features]
· Maintains high performance at all loads from low to high.
· In addition to a basic type, there are also waterproof, large-bushing, lever-lock and LED illumination types, etc.
· Special silver alloy contacts and gold-plated contacts for minute currents are available. Excellent abrasion resistance and arc resistance, and maintains high contact stability and long service life.
· Contacts on the switches for minute currents are gold plated to obtain stable contact resistance and minimize effects of oxidation, sulfuration, etc.
· Large angle of throw (25°) of the lever makes the throw direction clearly identifiable.
· Anti-jamming mechanism protects internal mechanisms even if a downward force is applied from the top of the lever, ensuring consistently stable quality.
[Applications]
· OA equipment, radios, professional video cameras, switchboards, electric measuring instruments, control panels, etc.

Features

●Basic toggle switch(M series).

Usage

●Toggle switch for switching.

Specification

●SPQ(piece):100
●Rated: 6A125VAC, 3A250VAC, 4A30VDC(ON-OFF, ON-ON type), 3A30VDC(ON-OFF-ON type)
●Contact Resistance: 10mΩ or less(DC 2 to 4V at 100mA)
●Insulation Resistance: DC500V, 1000MΩ or more
●Mounting Hole Dimension: Φ6.5mm 
●Solder Terminal 
●Bushing Size: M6

Materials

●Lever: Copper Alloy 
●Case: Diallyl Phthalate Lid Resin
Part Number
M-2015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngIllumination Contact (toggle, locker) Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Applicable voltage range Applicable current range Operating part shape Function Operation Illumination color Contact part specifications Internal circuit

176,863 VND

2 Piece(s) 4 Day(s) or more NASingle Pole Double Throw7.933.3633--Basic LeverON-(ON)Non-IlluminationSilver-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Other Mounting Hole Other Terminal shape Solder terminal
Protection function (environmentally resistant) NA Dimension vertical(mm) 13