(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JN6 Series (Part Number)

JN6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      162,756VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These small servo motor connectors are all reversible by 180° and 4-pin versions are included for power supplies, 2-pin versions are included for brakes, and 7-pin versions are included for encoders.

[Features]
· The JN6 was developed as a small servo motor after the JN4 and JN5 series.
· These connectors are all reversible by 180° and 4-pin versions are included for power supplies, 2-pin versions are included for brakes, and 7-pin versions are included for encoders.
· All plastic - lightweight and low-cost.
· Small and low-profile: 4-pin with overall plug length of 28 mm and plug height of 11.4 mm.
· Receptacle attachment: 4-pin with mold-in attachment to motor body. 2-pin, 7-pin: press-fit to motor body.
· Wire connection method: 4-pin receptacle utilizes a circuit board through hole. The 4-pin plugs as well as 2-pin and 7-pin versions are all crimped.
· Robust fitting: secure fitting using four screws.
· Waterproofing performance: IP67.
· Cable extraction.
· Two cable extraction directions are available (180°).

 
Part Number
JN6AS04NJ1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Wire connection method Connector Type Applicable wire coating outer diameter
(mm)
Applicable Wire
(AWG No.)
Withstand Voltage
(Vacr.m.s. 1 minute)
Shell Size Features Mating partner 1 Mating partner 2

162,756 VND

1 Piece(s) 4 Day(s) or more -Male4[Other] Solder (through hole pin)Receptacle (Square Flange)No special notesNo special notes150010 to 55mmFor Power SupplyJN6FS04SJ1 [Angle plug]JN6FS04SJ2 [Angle plug]

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials J/K/L J/K/L JN6
Connection direction Angle Protection function (environmentally resistant) IP67 Waterproof Function Waterproof during mating

Please check the type/dimensions/specifications of the part JN6AS04NJ1 in the JN6 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JN6AS04NJ1 trong chuỗi JN6 Series.

Products like this...

Part Number
JN6FR02SM1
JN6FR07SM1
JN6FS04SJ1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Wire connection method Connector Type Applicable wire coating outer diameter
(mm)
Applicable Wire
(AWG No.)
Withstand Voltage
(Vacr.m.s. 1 minute)
Shell Size Features Mating partner 1 Mating partner 2

210,168 VND

1 Piece(s) 4 Day(s) or more -Female2CrimpAngle Plugφ 0.7 to φ 1.3#28-#225005 to 10mmFor BrakeJN6CR02PM1 [Receptacle]-

213,063 VND

1 Piece(s) 4 Day(s) or more 10Female7CrimpAngle Plugφ 0.7 to φ 1.3#28-#225005 to 10mmFor EncodersJN6CR07PM1 [Receptacle]-

261,563 VND

1 Piece(s) 4 Day(s) or more -Female4CrimpAngle Plugφ 1.3 to φ 1.8#20-#18150010 to 55mmFor power supplies/standard typeJN6AS04NJ1 [Receptacle]-