(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
IL-AG5 Series (Part Number)

IL-AG5 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mechanical lock structure for secure mating.
· The locking method of the mechanical lock is strongly resistant to impact and pulling. By simply pushing in the plug, a distinct click sound accompanies the mating. Therefore, the successful mating can be confirmed when connecting to non-visible parts.
· Unique housing structure.
· The mating is highly reliable. The unique housing structure has protrusions and incorrect insertion prevention guides, which prevent adverse effects due to twisting when disconnecting.
· The double locking structure securely prevents contact dropout.
· The socket housing contact retainer uses a primary lock employing a contact lance and a secondary lock employing a flap that is integrated into the housing in two places. This provides a highly reliable double locking structure, which prevents contact dropout due to impacts or vibration.
· The flap is mounted so as to push on the contact, temporarily locking the contact to prevent incomplete insertion.
· Standard, and differently shaped incorrect insertion prevention types are available.
· The fitting element conformation and color (standard type: green/incorrect insertion prevention type: light blue) differ from the standard type. Therefore, the product is ideally suited for configurations that incorporate two connectors side-by-side in identical numbers.
· Contact featuring highly reliable design.
· Box type, which is resilient to external effects such as deformation due to external forces.
· Two-ply spring structure with excellent contact element characteristics.
· The primary lance is on the inside of the contact provides horizontal insertion prevention.
· Structure prevents reverse, horizontal insertion during housing mounting.

 
Part Number
IL-AG5-5PK-S3T2-LB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes Special report 2

49,786 VND

31 Piece(s) 4 Day(s) or more Male (plug)5For PCB-StraightPin HeaderTrough hole type1-line typeTinTinIncorrect Assembly Prevention TypeInsulator color: Light green

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials G/H/I G/H/I IL-AG5
Protection function (environmentally resistant) NA Type For Automobile Insulator material PBT

Please check the type/dimensions/specifications of the part IL-AG5-5PK-S3T2-LB in the IL-AG5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IL-AG5-5PK-S3T2-LB trong chuỗi IL-AG5 Series.

Products like this...

Part Number
IL-AG5-14P-D3L2-A
IL-AG5-14P-D3T2-A
IL-AG5-14S-D3C1-A
IL-AG5-5S-S3C1
IL-AG5-5S-S3C1-W
IL-AG5-5SK-S3C1-LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes Special report 2

172,750 VND

1 Piece(s) 4 Day(s) or more Male (plug)14For PCB-AnglePin HeaderTrough hole type2-line typeTinTinStandard TypeInsulator color: Green

182,000 VND

1 Piece(s) 4 Day(s) or more Male (plug)14For PCB-StraightPin HeaderTrough hole type2-line typeTinTinStandard TypeInsulator color: Green

145,750 VND

6 Piece(s) 4 Day(s) or more Female (socket)14Cable ConnectionCrimpStraightSocket HousingIntegrated housing system stopper flap type2-line type--Standard TypeInsulator color: Green

35,263 VND

100 Piece(s) 4 Day(s) or more Female (socket)5Cable ConnectionCrimpStraightSocket HousingIntegrated housing system stopper flap type1-line type--Standard TypeInsulator color: Green

36,061 VND

1 Piece(s) 4 Day(s) or more Female (socket)5Cable ConnectionCrimpStraightSocket HousingIntegrated housing system stopper flap type1-line type--Standard TypeInsulator color: White

116,000 VND

1 Piece(s) 4 Day(s) or more Female (socket)5Cable ConnectionCrimpStraightSocket HousingIntegrated housing system stopper flap type1-line type--Incorrect Assembly Prevention TypeInsulator color: Light green