(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A small, lightweight, highly reliable connector for making every type of electronic device smaller and more dense to support advanced features.
[Features]
・The D-sub connector is becoming the standard with its combination of pin and socket connector types.
・Interchangeable with different connector types and commonly used accessories.
・The shell joint shape has polarity, fully preventing accidental reverse insertion.
・The DO2 series is a high-density mounting connector with approximately twice as many contacts inside the same shell size as the D-sub.
・The outer appearance is short and compact. The contact and insulation material is contained in a hard, steel shell.
・There are 5 shell sizes (E, A, B, C, and D), which come with 9, 15, 25, 37, and 50 cores. Special arrays with coaxial and high-current contacts are also available.
Part Number |
---|
D02-M15STF-21L9-2E |
D02-M15STF-21L9E |
D02-M15STF-26L9-2E |
D02-M15STF-26L9E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D/E/F | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110,165 VND | 10 Piece(s) | 5 Day(s) or more | - | [Other] D02-M15 | Female (socket) | 15 | For PCB | - | Straight | EMI-compatible | Receptacle for circuit board mounting | Nickel Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: (None) / High-density mounting type connector | Ground lug shape: Hook retained type | With location plate | - | ||
122,250 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] D02-M15 | Female (socket) | 15 | For PCB | - | Straight | EMI-compatible | Receptacle for circuit board mounting | Nickel Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: (Sold separately) / High-density mounting type connector | Ground lug shape: Hook retained type | - | - | ||
141,241 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] D02-M15 | Female (socket) | 15 | For PCB | - | Straight | EMI-compatible | Receptacle for circuit board mounting | Nickel Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) #4-40 inch screw attachment / High-density mounting type connector | Ground lug shape: Hook retained type | With location plate | - | ||
60,097 VND | 1 Piece(s) | 4 Day(s) or more | - | [Other] D02-M15 | Female (socket) | 15 | For PCB | - | Straight | EMI-compatible | Receptacle for circuit board mounting | Nickel Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) #4-40 inch screw attachment / High-density mounting type connector | Ground lug shape: Hook retained type | - | - |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | NA |