(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A small, lightweight, highly reliable connector for making every type of electronic device smaller and more dense to support advanced features.
[Features]
・The D-sub connector is becoming the standard with its combination of pin and socket connector types.
・Interchangeable with different connector types and commonly used accessories.
・The shell joint shape has polarity, fully preventing accidental reverse insertion.
・The DO2 series is a high-density mounting connector with approximately twice as many contacts inside the same shell size as the D-sub.
・The outer appearance is short and compact. The contact and insulation material is contained in a hard, steel shell.
・There are 5 shell sizes (E, A, B, C, and D), which come with 9, 15, 25, 37, and 50 cores. Special arrays with coaxial and high-current contacts are also available.
Part Number |
---|
DA-15S-NR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D/E/F | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168,838 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Dsub] Dsub | Female (socket) | 15 | Cable Connection | Solder | Straight | General purpose type | Wire side | Standard Type | Press type contact | Glass-Filled PBT | Gold | - | - | - | - | - |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | NA |
---|
Please check the type/dimensions/specifications of the part DA-15S-NR in the D-Sub, D02, D02-M15 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DA-15S-NR trong chuỗi D-Sub, D02, D02-M15 Series.
Part Number |
---|
D02-M15SAG-20L9E |
D02-M15SAG-21L9E |
D02-M15SAG-23L9E |
DA-15S-RR |
DA-15S-T-N-S1R |
DA-15S-T-NR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D/E/F | Applicable pin/contact | Number Of Pins | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130,500 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] D02-M15 | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | High-density mounting type connector / Mating fixed shape: Hexagon shape (short) #4-40 inch screw | Ground lug shape: Hook retained type | - | - | ||
93,818 VND | 10 Piece(s) | 5 Day(s) or more | - | [Other] D02-M15 | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | High-density mounting type connector / Mating fixed shape: (Sold separately) | Ground lug shape: Hook retained type | - | - | ||
99,250 VND | 2 Piece(s) | 4 Day(s) or more | 10 | [Other] D02-M15 | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | High-density mounting type connector / Mating fixed shape: Hexagon shape (long) #4-40 inch screw | Ground lug shape: Hook retained type | - | - | ||
559,575 VND | 1 Piece(s) | 4 Day(s) or more | - | [Dsub] Dsub | Female (socket) | 15 | Cable Connection | [Other] Wire Wrapping | Straight | - | Wire side | Standard Type | Wrapping type | Glass-Filled PBT | Gold | - | - | - | - | - | ||
220,773 VND | 1 Piece(s) | 4 Day(s) or more | - | [Dsub] Dsub | Female (socket) | 15 | For PCB | - | Straight | - | Circuit Board Side | Standard Type | Press type contact | Glass-Filled PBT | Gold | Tin on nickel | Mating fixed shape: None | - | - | - | ||
214,000 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Dsub] Dsub | Female (socket) | 15 | For PCB | - | Straight | - | Circuit Board Side | Standard Type | Press type contact | Glass-Filled PBT | Gold | Gold | - | - | - | - |