(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a D sub series accessory.
[Features]
■Straight clamp plastic split type D * -C1 (C2)-J * model
• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.
• There are 3 types of match retention screws: M2.6, M3, and #4-40.
■Straight clamp plastic split type D * -C8-J * -B model
• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.
• Split-type junction shell.
• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.
Part Number |
---|
D20419-16R |
D20419-18R |
D20419-21R |
D20419R |
D20420-12R |
D20420-13R |
D20420-15R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Material | Specification | Color | Features | Product Category | Type | Features | Color | Material | EMI Measure | Finishing | Conforming shell size | Conforming product | Mating stand shape | Special Notes | Note | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82,381 VND | 3 Piece(s) | 4 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Screw locking device | Locking screw (male side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-2R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly when attaching the junction shell to the [DE, DA (pin or socket)/DB, DC (socket)] (metal) | - | ||
88,358 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Screw locking device | Locking screw (male side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-2R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | Applicable shell size and assembly is [DB, DC (pin)] | - | ||
82,381 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Screw locking device | Locking screw (male side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-2R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly when attaching the junction shell to the [DB, DC (pin)] (metal) | - | ||
56,486 VND | 1 Piece(s) | 8 Day(s) | 10 | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Screw locking device | Locking screw (male side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-2R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly is [DE, DA (pin or socket)/DB, DC (socket)] | - | ||
127,750 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Screw locking device | Locking screw (male side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-2R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly when attaching the junction shell to the [DD (socket)] (metal) | - | ||
93,818 VND | 1 Piece(s) | 4 Day(s) or more | - | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Screw locking device | Locking screw (male side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-2R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | Applicable shell size and assembly is [DD (pin)] | - | ||
127,750 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Connector Fastener | Metal | - | Silver | #4 to 40 Imperial Thread | Screw locking device | Locking screw (male side) | #4-40 inch screws | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | D20418-2R | - | Specify both the male side and female side when ordering. For 1 connector set, 2 male sides and 2 female sides are required. | The applicable shell size and assembly when attaching the junction shell to the [DD (pin)] (metal) | - |