(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D-Sub Series, Accessory (Part Number)

D-Sub Series, Accessory
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,478VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a D sub series accessory.

[Features]
■Straight clamp plastic split type D * -C1 (C2)-J * model
• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.
• There are 3 types of match retention screws: M2.6, M3, and #4-40.
■Straight clamp plastic split type D * -C8-J * -B model
• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.
• Split-type junction shell.
• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.

Part Number
DB-C8-J10-F6-1R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Material Specification Color Features Product Category Type Features Color Material EMI Measure Finishing Conforming shell size Conforming product Mating stand shape Special Notes Note Operating Temperature Range
(°C)

258,376 VND

10 Piece(s) 5 Day(s) or more -HoodPlasticDirect Type HoodSilverLong Screw / M3 Metric ThreadJunction shellPlastic divided type/straight clampLong screw/M3 metric screws-ABS ResinCorresponds ToNickel PlatingB-----

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part DB-C8-J10-F6-1R in the D-Sub Series, Accessory series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DB-C8-J10-F6-1R trong chuỗi D-Sub Series, Accessory.

Products like this...

Part Number
D20418-2R
D20418-J23R
D20418-J2F
DB19678-2R
DB19977-2R
DB20962R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Material Specification Color Features Product Category Type Features Color Material EMI Measure Finishing Conforming shell size Conforming product Mating stand shape Special Notes Note Operating Temperature Range
(°C)

79,991 VND

2 Piece(s) 4 Day(s) or more 10Connector FastenerMetal-Silver#4 to 40 Imperial ThreadMating fixed baseFor front/rear mounting of lock nuts (female side)#4-40 inch screws-SteelNon-CompatibleTrivalent chromate on zinc plating--Hexagonal shape (short)Cannot be used for cable for relay--

70,828 VND

2 Piece(s) 4 Day(s) or more 10Connector FastenerMetal-SilverM3 Metric ThreadMating fixed baseFor front/rear mounting of lock nuts (female side)M3 millimeter screw-SteelNon-CompatibleTrivalent chromate on zinc plating--Hexagonal shape (short)Cannot be used for cable for relay--

59,626 VND

2 Piece(s) 4 Day(s) or more 10Other----Fixing screw------------

109,473 VND

1 Piece(s) 4 Day(s) or more 10HoodMetalDirect Type HoodSilver-Junction shellMetal square shape clamp--SteelNon-CompatibleTrivalent chromate on zinc platingB-----

249,610 VND

1 Piece(s) 4 Day(s) or more -HoodMetalL Type HoodSilver-Junction shellMetal angle clamp--SteelNon-CompatibleTrivalent chromate on zinc platingB-----

191,148 VND

1 Piece(s) 4 Day(s) or more 10HoodMetalDirect Type HoodSilver-Junction shellMetal round clamp--SteelNon-CompatibleTrivalent chromate on zinc platingB-----