(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible with MIL standard MS connectors.
· Screw-driven coupling removal.
Part Number |
---|
N/MS3101B14S-6S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector series initials | A/B/C | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Connection direction | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Insert rotation position (°C) | Shell Size | Features | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
408,315 VND | 1 Piece(s) | 4 Day(s) or more | 10 | M/N/O | - | MS | Female | 6 | Relay | 13 | Straight | Cable Relay Receptacle | #16*6 | 1.25 or less | 16 | 55.6 or less | 1000 | 0 | 14S | Split-type shell | - | N/MS3106B14S-6P [straight plug] | N/MS3108B14S-6P [right angle plug] | - |
Loading...Tải…
Connector Shape | Round | Wire connection method | Solder | Shell color | Black Type Interference Color |
---|---|---|---|---|---|
Contact contacting part finish | Silver |