(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

N/MS Series (Part Number)

N/MS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • N/MS Series
  • N/MS Series
  • N/MS Series
  • N/MS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      173,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible with MIL standard MS connectors.
· Screw-driven coupling removal.

Part Number
N/MS3101B18-10S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials A/B/C M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Insert rotation position
(°C)
Shell Size Features Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3

871,205 VND

1 Piece(s) 4 Day(s) or more -M/N/O-MSFemale4Relay23StraightCable Relay Receptacle#12*43.5 or less1276.2 or less2000018Split-type shell-N/MS3106B18-10P [straight plug]N/MS3108B18-10P [right angle plug]-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Wire connection method Solder Shell color Black Type Interference Color
Contact contacting part finish Silver

Please check the type/dimensions/specifications of the part N/MS3101B18-10S in the N/MS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N/MS3101B18-10S trong chuỗi N/MS Series.

Products like this...

Part Number
CA3102A32A10S-R
CA3106B32A10P-R
CA3106B32A10S-R
N/MS3101B18-11P
N/MS3101B18-11S
N/MS3101B18-11SX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials A/B/C M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Insert rotation position
(°C)
Shell Size Features Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3

2,033,701 VND

1 Piece(s) 4 Day(s) or more -A/B/C[Other] CA-Female54Panel Mount13StraightPanel Mount Receptacle#16*541.25 or less16140.4 or less2000010NA-CA3106B32A10P-R [Straight plug]CA3108B32A10P-R [Right angle plug]-

1,905,015 VND

1 Piece(s) 4 Day(s) or more -A/B/C[Other] CA-Male54Cable Connection13StraightStraight Plug#16*541.25 or less16140.4 or less2000010Split-type shell-CA3101B32A10S-R [cable relay connector receptacle]CA3102A32A10S-R [Panel mounting receptacle]-

2,741,681 VND

1 Piece(s) 4 Day(s) or more -A/B/C[Other] CA-Female54Cable Connection13StraightStraight Plug#16*541.25 or less16140.4 or less2000010Split-type shell-CA3101B32A10P-R [cable relay connector receptacle]CA3102A32A10P-R [Panel mounting receptacle]-

466,085 VND

1 Piece(s) 4 Day(s) or more 10M/N/O-MSMale5Relay23StraightCable Relay Receptacle#12*53.5 or less1288.6 or less2000018Split-type shell-N/MS3106B18-11S [straight plug]N/MS3108B18-11S [right angle plug]-

500,746 VND

1 Piece(s) 4 Day(s) or more 10M/N/O-MSFemale5Relay23StraightCable Relay Receptacle#12*53.5 or less1288.6 or less2000018Split-type shell-N/MS3106B18-11P [straight plug]N/MS3108B18-11P [right angle plug]-

711,750 VND

1 Piece(s) 4 Day(s) or more -M/N/O-MSFemale5Relay23StraightCable Relay Receptacle#12*53.5 or less1288.6 or less200017018Split-type shell-N/MS3106B18-11PX [straight plug]N/MS3108B18-11PX [right angle plug]-