(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
N/MS Series (Part Number)

N/MS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • N/MS Series
  • N/MS Series
  • N/MS Series
  • N/MS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      173,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible with MIL standard MS connectors.
· Screw-driven coupling removal.

Part Number
N/MS3101B22-14P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials A/B/C M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Insert rotation position
(°C)
Shell Size Features Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3

681,226 VND

1 Piece(s) 4 Day(s) or more 10M/N/O-MSMale19Relay13StraightCable Relay Receptacle#16*191.25 or less1649.4 or less2000022Split-type shell-N/MS3106B22-14S [straight plug]N/MS3108B22-14S [right angle plug]-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Wire connection method Solder Shell color Black Type Interference Color
Contact contacting part finish Silver

Please check the type/dimensions/specifications of the part N/MS3101B22-14P in the N/MS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N/MS3101B22-14P trong chuỗi N/MS Series.

Products like this...

Part Number
CA3102A32A10S-R
CA3106B32A10P-R
CA3106B32A10S-R
N/MS3101B22-14S
N/MS3101B22-19P
N/MS3101B22-19S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnector series initials A/B/C M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Insert rotation position
(°C)
Shell Size Features Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3

2,033,701 VND

1 Piece(s) 4 Day(s) or more -A/B/C[Other] CA-Female54Panel Mount13StraightPanel Mount Receptacle#16*541.25 or less16140.4 or less2000010NA-CA3106B32A10P-R [Straight plug]CA3108B32A10P-R [Right angle plug]-

1,905,015 VND

1 Piece(s) 4 Day(s) or more -A/B/C[Other] CA-Male54Cable Connection13StraightStraight Plug#16*541.25 or less16140.4 or less2000010Split-type shell-CA3101B32A10S-R [cable relay connector receptacle]CA3102A32A10S-R [Panel mounting receptacle]-

2,741,681 VND

1 Piece(s) 4 Day(s) or more -A/B/C[Other] CA-Female54Cable Connection13StraightStraight Plug#16*541.25 or less16140.4 or less2000010Split-type shell-CA3101B32A10P-R [cable relay connector receptacle]CA3102A32A10P-R [Panel mounting receptacle]-

784,813 VND

1 Piece(s) 4 Day(s) or more 10M/N/O-MSFemale19Relay13StraightCable Relay Receptacle#16*191.25 or less1649.4 or less2000022Split-type shell-N/MS3106B22-14P [straight plug]N/MS3108B22-14P [right angle plug]-

910,000 VND

1 Piece(s) 4 Day(s) or more -M/N/O-MSMale14Relay13StraightCable Relay Receptacle#16*141.25 or less1646.7 or less2000022Split-type shell-N/MS3106B22-19S [straight plug]N/MS3108B22-19S [right angle plug]-

1,095,250 VND

1 Piece(s) 4 Day(s) or more -M/N/O-MSFemale14Relay13StraightCable Relay Receptacle#16*141.25 or less1646.7 or less2000022Split-type shell-N/MS3106B22-19P [straight plug]N/MS3108B22-19P [right angle plug]-