(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible with MIL standard MS connectors.
· Screw-driven coupling removal.
Part Number |
---|
N/MS3102A18-11P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector series initials | A/B/C | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Connection direction | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Insert rotation position (°C) | Shell Size | Features | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
262,095 VND | 1 Piece(s) | 4 Day(s) or more | 10 | M/N/O | - | MS | Male | 5 | Panel Mount | 23 | Straight | Panel Mount Receptacle | #12*5 | 3.5 or less | 12 | 88.6 or less | 2000 | 0 | 18 | NA | - | N/MS3106B18-11S [straight plug] | N/MS3108B18-11S [right angle plug] | - |
Loading...Tải…
Connector Shape | Round | Wire connection method | Solder | Shell color | Black Type Interference Color |
---|---|---|---|---|---|
Contact contacting part finish | Silver |
Please check the type/dimensions/specifications of the part N/MS3102A18-11P in the N/MS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N/MS3102A18-11P trong chuỗi N/MS Series.
Part Number |
---|
CA3102A32A10S-R |
CA3106B32A10P-R |
CA3106B32A10S-R |
N/MS3102A18-11PX |
N/MS3102A18-11S |
N/MS3102A18-11SX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connector series initials | A/B/C | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Connection direction | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Insert rotation position (°C) | Shell Size | Features | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,033,701 VND | 1 Piece(s) | 4 Day(s) or more | - | A/B/C | [Other] CA | - | Female | 54 | Panel Mount | 13 | Straight | Panel Mount Receptacle | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | NA | - | CA3106B32A10P-R [Straight plug] | CA3108B32A10P-R [Right angle plug] | - | ||
1,905,015 VND | 1 Piece(s) | 4 Day(s) or more | - | A/B/C | [Other] CA | - | Male | 54 | Cable Connection | 13 | Straight | Straight Plug | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | Split-type shell | - | CA3101B32A10S-R [cable relay connector receptacle] | CA3102A32A10S-R [Panel mounting receptacle] | - | ||
2,741,681 VND | 1 Piece(s) | 4 Day(s) or more | - | A/B/C | [Other] CA | - | Female | 54 | Cable Connection | 13 | Straight | Straight Plug | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | Split-type shell | - | CA3101B32A10P-R [cable relay connector receptacle] | CA3102A32A10P-R [Panel mounting receptacle] | - | ||
413,500 VND | 1 Piece(s) | 4 Day(s) or more | - | M/N/O | - | MS | Male | 5 | Panel Mount | 23 | Straight | Panel Mount Receptacle | #12*5 | 3.5 or less | 12 | 88.6 or less | 2000 | 170 | 18 | NA | - | N/MS3106B18-11SX [straight plug] | N/MS3108B18-11SX [right angle plug] | - | ||
288,790 VND | 1 Piece(s) | 4 Day(s) or more | 10 | M/N/O | - | MS | Female | 5 | Panel Mount | 23 | Straight | Panel Mount Receptacle | #12*5 | 3.5 or less | 12 | 88.6 or less | 2000 | 0 | 18 | NA | - | N/MS3106B18-11P [straight plug] | N/MS3108B18-11P [right angle plug] | - | ||
452,000 VND | 1 Piece(s) | 4 Day(s) or more | - | M/N/O | - | MS | Female | 5 | Panel Mount | 23 | Straight | Panel Mount Receptacle | #12*5 | 3.5 or less | 12 | 88.6 or less | 2000 | 170 | 18 | NA | - | N/MS3106B18-11PX [straight plug] | N/MS3108B18-11PX [right angle plug] | - |