(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High reliability round connector that is TUV certified as a European safety standard connector.
[Features]
· An environment-resistant structure that prevents water, oil, dust, etc. from entering from the outside thanks to its IP67 class waterproof and dust-proof capabilities.
· Compatible with MIL standard MS connectors.
[Applications]
· A highly reliable round connector used as a European safety standard compatible connector.
· Widely usable as a connector; optimal for circuit connections of various industrial equipment such as machine tools and servo motors.
JL04V Series are highly reliable circular connectors (wire soldering type) approved by TÜV as connectors satisfying European safety standards and by United Stated standards.
JL04V Series feature IP67 class water and dust proof (in the mated condition) structure, and a protective earth circuit with first-to-make, last-to-break grounding contacts. Available in combinations of 14 types of contact arrangement from 3 to 22 poles,
7 types of shell size (symbols 10SL to 32), and 4 types of contact size (current capacity 13 A to 80 A), with connection between panels and cables possible when combining receptacles and plugs.
They are ideal for use in machine tools, servomotors, robots, and other industrial machines. Note MIL standard MS connectors are compatible with general purpose N/MS-A/B series connections and JA*A series J1 types from MISUMI.
A product that reflects the requirements of European standard EN 60204-1: Electrical Equipment of Machines
and complies with connector standard EN61984, having received certification from TUV Rheinland, the EU (European Union) certifying authority.
Certifying Authority | Applicable Standard | Certification Number |
---|---|---|
TÜV | EN61984 | Refer to contact arrangement column |
Compliant with European Safety Standards
In-built earth terminal that conducts to the external metal shell. First-to-make, last-to-break grounding contacts incorporated
that connect with metallic shell as a safety countermeasure and to create protective earth circuit.
Structural Diagram
An environment-resistant structure that prevents water, oil, dust, etc. from entering from the outside when mated, thanks to its IP67 class waterproof and dustproof capabilities. Fitted with a synthetic rubber insulator on the front surface of the receptacle (2E type).
The partner plug features synthetic rubber gaskets in the receptacle shell connectors. Additionally, the end bell has a seamless cylindrical structure.
2E type receptacles have water- and dust-proof characteristics, even when not mated. (Air pressure 2.9 × 104 Pa (0.3 kgf/cm2), 1 minute)
*"IP67" is a protection grade in accordance with IEC standard (IEC 529).
Straight, right angle, low-profile right angle, and standalone block (using conduits) types of cable-side plugs, allowing users to choose a type to suit mounting and environmental conditions.
The right angle and low-profile right angle types allow the end bell to be fixed in position at the user's discretion, and offers freedom in the angle that the cable is pulled in.
The 20-18 and 28-11 contact arrangements offer a strengthened insulation structure that allows high voltages and low voltages to be used together.
Contact Arrangement『28-11』
Mating of receptacles and plugs is achieved by first assembling a solid metal shell, and then inserting a pin contact into the socket contact.
The assembly section of the metal shell features a guide key and key groove, guiding the key to ensure correct orientation when mating. This allows firm, safe mating without placing too much stress directly on the contacts or insulators.
Guide Key and Key Groove
When using several connectors of the same size and same contact arrangement, the shell key position can be altered so that only connectors with the same angle are connected.
Compatible with MIL-standard MS connectors and N/MS-A/B series connectors (general purpose and non-waterproof types).
Number of pins | 3, 4 (4 types), 6, 7 (3 types), 9 (2 types), 22 | ||||
---|---|---|---|---|---|
Rated Current (Per Contact) | Contact size | Rated current | |||
#4 | ≤ 80 A | ||||
#8 | ≤ 46 A (note 1) | ||||
#12 | ≤ 23 A | ||||
#16 | ≤ 13 A | ||||
Rated Voltage | Refer to Circular Connectors on pages 63 and 64 of the manufacturer's catalog | ||||
Voltage Endurance | AC 2,000 V r.m.s. (1 minute) | ||||
Insulation Resistance (Note 2) | ≥ 1,000 MΩ | ||||
Contact Resistance (Normal Level, Initial) | Contact Size | Applicable wire | Test current | Contact resistance | |
AWG No. | Core wire cross-sectional area | ||||
#4 | #4 | 22 mm2 | 80 A | 1 mΩ or less | |
#6 | 13 mm2 | 60 A | 1mΩor less | ||
#8 | 8 mm2 | 46 A | 1mΩor less | ||
#8 | - | 10 mm2 | 57 A | ≤ 2 mΩ | |
#8 | 8mm2 | 57A | 2mΩOre Less | ||
#10 | 5.5 mm2 | 46A | 2mΩOr Less | ||
#12 | 3.5 mm2 | 33 A | 2mΩOr Less | ||
#12 | #12 | 3.5mm2 | 23 A | 2mΩOr Less | |
#14 | 2 mm2 | 17 A | ≤ 3 mΩ | ||
#16 | 1.25 mm2 | 13 A | ≤ 4 mΩ | ||
#16 | #14 | 1.25mm2 | 13A | 4mΩOr Less | |
#16 | 0.8 mm2 | 10 A | ≤ 7 mΩ | ||
#18 | 0.5 mm2 | 7.5 A | ≤ 8 mΩ | ||
#20 | 0.3 mm2 | 5 A | ≤ 15 mΩ | ||
#22 | 0.2 mm2 | 3 A | 15mΩOr Less | ||
Protective circuit connection part | - | - | 0.1 A | ≤ 100 mΩ | |
Operating Temperature Range | -55°C to +125°C | ||||
Applicable Power Cord | Refer to pages 63 and 64 |
Receptacle
Components | Materials/finish |
---|---|
Shell | Aluminum alloy / galvanized (black interference color trivalent chromate membrane) |
Front Insulator | Unit waterproofing / silicon rubber (black) Non-waterproof / synthetic plastic (black) |
Rear Insulator | Synthetic plastic (black) |
Contact | Copper alloy / copper plated |
Retaining Ring | Copper alloy / silver plated (black interference color trivalent chromate membrane) |
Grounding Lug (Note 1) | Copper alloy / silver plated |
Grounding Pin Or Grounding Screw (Note 1) | Copper alloy / nickel plating |
Subsidiary Conductor For Grounding (Row 32-17 Only) | Copper alloy / silver plated |
Plug
Structural Parts | Material / Finsih |
---|---|
Shell Part (Note 1) | Aluminum alloy / zinc plating (black interference color trivalent chromate membrane) |
Insulator | Synthetic resin (black) |
Gasket | Synthetic rubber |
Contact | Copper alloy / silver plating |
Sleeve (6A14S-7 Only) | Plastic |
Retaining Ring (Except For 6A10SL-3) | Copper alloy / galvanized (black interference color trivalent chromate membrane) |
Grounding Lug (Note 2) | Copper alloy / silver plating |
Grounding Screw (Note 2) | Copper alloy / nickel plating |
Subsidiary conductor for grounding (Row 32-17 only) | Copper alloy / silver plating |
End Bell Stopper Screw | Copper/galvanized (black interference color trivalent chromate membrane) or nickel plating |
O-Ring | Synthetic rubber |
Insulation Sleeve (8A10SL-3 Only) | Synthetic resin |
SEMS Screw (Low-Profile Right Angle Type Only) | Copper/galvanized (black interference color trivalent chromate membrane) |
Part Number |
---|
JL04V-6A24-10SE(G)-R |
JL04V-6A24-10SE-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Protection function (environmentally resistant) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell Size | Shell color | End bell | Shape | Special Symbol | Contact contacting part finish | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,323,466 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 7 | Cable Connection | 46 | - | Straight | - | Single Block Plug | #8*7 | 5.5 or less | 211.5 | 211.5 | 2000 | Waterproof during mating | 0 | - | Black Type Interference Color | NA | - | - | Silver | - | JL04V-2E24-10PE(G)-B-R [panel mounting receptacle] | - | - | - | ||
1,319,485 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 7 | Cable Connection | 46 | - | Straight | - | Single Block Plug | #8*7 | 5.5 or less | 211.5 | 211.5 | 2000 | Waterproof during mating | 0 | - | Black Type Interference Color | NA | - | - | Silver | - | JL04V-2E24-10PE-B-R [Panel mounting receptacle] | - | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | J/K/L | J/K/L | JL04V |
---|---|---|---|---|---|
Wire connection method | Solder | Representative Standard | TUV |