(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Type, Soldering Connection Type JL04V Series (Part Number)

Waterproof Type, Soldering Connection Type JL04V Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      231,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High reliability round connector that is TUV certified as a European safety standard connector.
[Features]
· An environment-resistant structure that prevents water, oil, dust, etc. from entering from the outside thanks to its IP67 class waterproof and dust-proof capabilities.
· Compatible with MIL standard MS connectors.
[Applications]
· A highly reliable round connector used as a European safety standard compatible connector.
· Widely usable as a connector; optimal for circuit connections of various industrial equipment such as machine tools and servo motors.

Circular Connectors For Panel-To-Wire Connections, Waterproof Type, Soldering Connection Type JL04V Series

JL04V Series are highly reliable circular connectors (wire soldering type) approved by TÜV as connectors satisfying European safety standards and by United Stated standards.
JL04V Series feature IP67 class water and dust proof (in the mated condition) structure, and a protective earth circuit with first-to-make, last-to-break grounding contacts. Available in combinations of 14 types of contact arrangement from 3 to 22 poles,
7 types of shell size (symbols 10SL to 32), and 4 types of contact size (current capacity 13 A to 80 A), with connection between panels and cables possible when combining receptacles and plugs.
They are ideal for use in machine tools, servomotors, robots, and other industrial machines. Note MIL standard MS connectors are compatible with general purpose N/MS-A/B series connections and JA*A series J1 types from MISUMI.

Compliant With European Safety Regulations

A product that reflects the requirements of European standard EN 60204-1: Electrical Equipment of Machines
and complies with connector standard EN61984, having received certification from TUV Rheinland, the EU (European Union) certifying authority.

Certifying AuthorityApplicable StandardCertification Number
TÜVEN61984Refer to contact arrangement column
Compliant with European safety standards

Compliant with European Safety Standards

Protective Circuit Connection Structure (Pre-Earth Function)

In-built earth terminal that conducts to the external metal shell. First-to-make, last-to-break grounding contacts incorporated
that connect with metallic shell as a safety countermeasure and to create protective earth circuit.

Structural diagram example

Structural Diagram

IP67 Protection Class Waterproof And Dustproof Structure

An environment-resistant structure that prevents water, oil, dust, etc. from entering from the outside when mated, thanks to its IP67 class waterproof and dustproof capabilities. Fitted with a synthetic rubber insulator on the front surface of the receptacle (2E type).
The partner plug features synthetic rubber gaskets in the receptacle shell connectors. Additionally, the end bell has a seamless cylindrical structure.
2E type receptacles have water- and dust-proof characteristics, even when not mated. (Air pressure 2.9 × 104 Pa (0.3 kgf/cm2), 1 minute)
*"IP67" is a protection grade in accordance with IEC standard (IEC 529).

Four Plug Types

Straight, right angle, low-profile right angle, and standalone block (using conduits) types of cable-side plugs, allowing users to choose a type to suit mounting and environmental conditions.
The right angle and low-profile right angle types allow the end bell to be fixed in position at the user's discretion, and offers freedom in the angle that the cable is pulled in.

Strengthened Insulation Structure

The 20-18 and 28-11 contact arrangements offer a strengthened insulation structure that allows high voltages and low voltages to be used together.

28-11 contact arrangement

Contact Arrangement『28-11』

Incorrect Fitting Prevention Mechanism

Mating of receptacles and plugs is achieved by first assembling a solid metal shell, and then inserting a pin contact into the socket contact.
The assembly section of the metal shell features a guide key and key groove, guiding the key to ensure correct orientation when mating. This allows firm, safe mating without placing too much stress directly on the contacts or insulators.

Guide key and key groove

Guide Key and Key Groove

Insert Angle Change

When using several connectors of the same size and same contact arrangement, the shell key position can be altered so that only connectors with the same angle are connected.

Compatible With MS Connectors

Compatible with MIL-standard MS connectors and N/MS-A/B series connectors (general purpose and non-waterproof types).

General Specifications And Materials/Finish

General Specifications

Number of pins3, 4 (4 types), 6, 7 (3 types), 9 (2 types), 22
Rated Current
(Per Contact)
Contact
size
Rated current
#4≤ 80 A
#8≤ 46 A (note 1)
#12≤ 23 A
#16≤ 13 A
Rated VoltageRefer to Circular Connectors on pages 63 and 64 of the manufacturer's catalog
Voltage EnduranceAC 2,000 V r.m.s. (1 minute)
Insulation Resistance (Note 2)≥ 1,000 MΩ
Contact Resistance (Normal Level, Initial)Contact
Size
Applicable wireTest
current
Contact resistance
AWG
No.
Core wire
cross-sectional area
#4#422 mm280 A1 mΩ or less
#613 mm260 A1mΩor less
#88 mm246 A1mΩor less
#8-10 mm257 A≤ 2 mΩ
#88mm257A2mΩOre Less
#105.5 mm246A2mΩOr Less
#123.5 mm233 A2mΩOr Less
#12#123.5mm223 A2mΩOr Less
#142 mm217 A≤ 3 mΩ
#161.25 mm213 A≤ 4 mΩ
#16#141.25mm213A4mΩOr Less
#160.8 mm210 A≤ 7 mΩ
#180.5 mm27.5 A≤ 8 mΩ
#200.3 mm25 A≤ 15 mΩ
#220.2 mm23 A15mΩOr Less
Protective circuit
connection part
--0.1 A≤ 100 mΩ
Operating Temperature Range-55°C to +125°C
Applicable Power CordRefer to pages 63 and 64

Materials/Finish

Receptacle

ComponentsMaterials/finish
ShellAluminum alloy / galvanized
(black interference color trivalent chromate membrane)
Front InsulatorUnit waterproofing / silicon rubber (black)
Non-waterproof / synthetic plastic (black)
Rear InsulatorSynthetic plastic (black)
ContactCopper alloy / copper plated
Retaining RingCopper alloy / silver plated
(black interference color trivalent chromate membrane)
Grounding Lug (Note 1)Copper alloy / silver plated
Grounding Pin Or
Grounding Screw (Note 1)
Copper alloy / nickel plating
Subsidiary Conductor For Grounding
(Row 32-17 Only)
Copper alloy / silver plated
  • *The parts used for grounding differ according to the product.

Plug

Structural PartsMaterial / Finsih
Shell Part (Note 1)Aluminum alloy / zinc plating
(black interference color trivalent chromate membrane)
InsulatorSynthetic resin (black)
GasketSynthetic rubber
ContactCopper alloy / silver plating
Sleeve
(6A14S-7 Only)
Plastic
Retaining Ring
(Except For 6A10SL-3)
Copper alloy / galvanized
(black interference color trivalent chromate membrane)
Grounding Lug (Note 2)Copper alloy / silver plating
Grounding Screw (Note 2)Copper alloy / nickel plating
Subsidiary conductor for grounding
(Row 32-17 only)
Copper alloy / silver plating
End Bell Stopper ScrewCopper/galvanized
(black interference color trivalent chromate membrane)
or nickel plating
O-RingSynthetic rubber
Insulation Sleeve
(8A10SL-3 Only)
Synthetic resin
SEMS Screw
(Low-Profile Right Angle Type Only)
Copper/galvanized
(black interference color trivalent chromate membrane)
  • *The barrel of the 10SL-3 arrangement is copper alloy / galvanized (black interference color trivalent chromate membrane).
  • *The parts used for grounding differ according to the product.

Contact Arrangement

Contact arrangement
Contact arrangement
  • Contact arrangement
  • *There are standalone waterproof (JL04V-2E) and non-waterproof (JL04V-2A) panel mounting receptacles. Symbols indicate the type. Unmarked: standalone waterproof type only; ※ mark: standalone waterproof type and non-waterproofing type available; * mark: non-waterproof type only
  • *Overvoltage categories and pollution levels are stipulated in VDE standards for these specifications.
  • *Rated current indicates the value for each single contact. Figures in brackets indicate the total capacity of the connectors.
  • *The marked terminals in the diagram are for protective circuit connections.
  • *Split wires connecting to the 20-18 contact arrangement earth terminals from one wire into two, and connect to earth terminals D and E.
  • *Split wires connecting to the 24-11 contact arrangement earth terminals from one wire into two, and connect to earth terminals G and H.

 

 
 
Part Number
JL04V-2E20-15PE-B-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Protection function (environmentally resistant) Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell Size Shell color End bell Shape Special Symbol Contact contacting part finish Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

412,296 VND

1 Piece(s) 4 Day(s) or more 10Male7Panel Mount23-Straight-Panel Mount Receptacle#12*73.5 or less105.7105.72000Unit waterproof type0-Black Type Interference ColorNA--Silver-JA06A-20-15S-J1-R [plug]JL04V-6A20-15SE-EB-R [Straight plug]JL04V-6A20-15SE-R [Straight plug]JL04V-8A20-15SE-EBA [Right angle plug]

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials J/K/L J/K/L JL04V
Wire connection method Solder Representative Standard TUV

Please check the type/dimensions/specifications of the part JL04V-2E20-15PE-B-R in the Waterproof Type, Soldering Connection Type JL04V Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JL04V-2E20-15PE-B-R trong chuỗi Waterproof Type, Soldering Connection Type JL04V Series.

Products like this...

Part Number
JL04V-2A20-4SE-B-R
JL04V-2A20-7PE-B-R
JL04V-2A22-23SE-B-R
JL04V-2E20-18PE-B-R
JL04V-2E20-4PE-B-R
JL04V-2E22-23PE-B-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Protection function (environmentally resistant) Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell Size Shell color End bell Shape Special Symbol Contact contacting part finish Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

967,250 VND

1 Piece(s) 4 Day(s) or more -Female4Panel Mount23-Straight-Panel Mount Receptacle#12*43.5 or less76.276.22000Non-waterproof type0-Black Type Interference ColorNA--Silver-JL04V-6A20-4PE-EB-R [Straight plug]---

865,500 VND

1 Piece(s) 4 Day(s) or more -Male8Panel Mount13-Straight-Panel Mount Receptacle#16*81.25 or less62.462.42000Non-waterproof type0-Black Type Interference ColorNA--Silver-JL04V-6A20-7SE-R [Straight plug]---

903,000 VND

1 Piece(s) 4 Day(s) or more -Female8Panel Mount23-Straight-Panel Mount Receptacle#12*83.5 or less110.4110.42000Non-waterproof type0-Black Type Interference ColorNA--Silver-JL04V-6A22-23PE-EB-R [Straight plug]JL04V-6A22-23PE-R [Straight plug]--

1,759,196 VND

1 Piece(s) 4 Day(s) or more -Male9Panel Mount13/23-Straight-Panel Mount Receptacle#16*6 + #12*3#16: 1.25 or less/#12: 3.5 or less79.879.82000Unit waterproof type0-Black Type Interference ColorNA--Silver#16*13V/#12*23VJL04V-6A20-18SE-EB-R [Straight plug]JL04V-6A20-18SE-R [Straight plug]--

396,760 VND

1 Piece(s) 4 Day(s) or more 10Male4Panel Mount23-Straight-Panel Mount Receptacle#12*43.5 or less76.276.22000Unit waterproof type0-Black Type Interference ColorNA--Silver-JA06A-20-4S-J1-R [plug]JL04V-6A20-4SE-EB-R [Straight plug]JL04V-6A20-4SE-R [Straight plug]-

478,500 VND

1 Piece(s) 4 Day(s) or more 10Male8Panel Mount23-Straight-Panel Mount Receptacle#12*83.5 or less110.4110.42000Unit waterproof type0-Black Type Interference ColorNA--Silver-JA06A-22-23S-J1-R [plug]JL04V-6A22-23SE-EB-R [Straight plug]JL04V-6A22-23SE-R [Straight plug]-