(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JA*A Series (Part Number)

JA*A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      517,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The JA*A series J1 type is a general purpose plug which can mate with JL04V series connector receptacles and N/ MS-A/ B series receptacles made by other manufacturers.

[Features]
・Featuring a synthetic rubber gasket on the part that meets the mating shell, making it waterproof.
・This type has a cylindrical end bell on the cable side. Used in combination with the waterproof cable clamp (JL04-CK), it prevents water and dust getting in, so it is waterproof when fitted.
・Ground terminal not included.
・Please check the specifications of the mating part before use.

Part Number
JA06A-28-21S-J1-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Allowable Current
(A)
Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell color Contact contacting part finish Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

3,296,280 VND

1 Piece(s) 4 Day(s) or more 10Female3713Single Block Plug#16*371.25 or less96.22000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B28-21P [cable relay receptacle]N/MS3102A28-21P [panel mounting receptacle]--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials J/K/L J/K/L JA/A
Application Cable Connection Wire connection method Solder Connection direction Straight