(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The JA*A series J1 type is a general purpose plug which can mate with JL04V series connector receptacles and N/ MS-A/ B series receptacles made by other manufacturers.
[Features]
・Featuring a synthetic rubber gasket on the part that meets the mating shell, making it waterproof.
・This type has a cylindrical end bell on the cable side. Used in combination with the waterproof cable clamp (JL04-CK), it prevents water and dust getting in, so it is waterproof when fitted.
・Ground terminal not included.
・Please check the specifications of the mating part before use.
Part Number |
---|
JA06A-20-29SW-J1-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Allowable Current (A) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell color | Contact contacting part finish | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
747,750 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 17 | 13 | Single Block Plug | #16*17 | 1.25 or less | 44.2 | 2000 | Waterproof during mating | 80 | Black Type Interference Color | Silver | - | N/MS3101B20-29PW [cable relay receptacle] | N/MS3102A20-29PW [panel mounting receptacle] | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | J/K/L | J/K/L | JA/A |
---|---|---|---|---|---|
Application | Cable Connection | Wire connection method | Solder | Connection direction | Straight |
Please check the type/dimensions/specifications of the part JA06A-20-29SW-J1-R in the JA*A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JA06A-20-29SW-J1-R trong chuỗi JA*A Series.
Part Number |
---|
JA06A-14S-2S-J1-R |
JA06A-14S-7S-J1-R |
JA06A-18-10S-J1-EB-RK |
JA06A-20-4S-J1-R |
JA06A-22-14P-J1-R |
JA06A-22-14S-J1-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Allowable Current (A) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell color | Contact contacting part finish | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,062,000 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 4 | 13 | Single Block Plug | #16*4 | 1.25 or less | 43.1 | 1000 | Waterproof during mating | 0 | Black Type Interference Color | Silver | - | N/MS3101B14S-2P [cable relay receptacle] | N/MS3102A14S-2P [panel mounting receptacle] | - | - | ||
700,000 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 3 | 13 | Single Block Plug | #16*3 | 1.25 or less | 34.5 | 2000 | Waterproof during mating | 0 | Black Type Interference Color | Silver | - | N/MS3101B14S-7P [cable relay receptacle] | N/MS3102A14S-7P [panel mounting receptacle] | - | - | ||
1,060,879 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | - | - | Straight Plug | - | - | 76.2 | 2,000 | - | - | Black type interference color | - | - | N/MS3101B18-10P [In-Line Receptacle] | N/MS3102A18-10P [Panel Mount Receptacle] | JL04V-2E18-10PE-B-R [Panel Mount Receptacle] | - | ||
896,000 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 4 | 23 | Single Block Plug | #12*4 | 3.5 or less | 76.2 | 2800 | Waterproof during mating | 0 | Black Type Interference Color | Silver | - | N/MS3101B20-4P [cable relay receptacle] | N/MS3102A20-4P [panel mounting receptacle] | JL04V-2E20-4PE-B-R [Panel mounting receptacle] | - | ||
1,108,750 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | 19 | 13 | Single Block Plug | #16*19 | 1.25 or less | 49.4 | 2000 | Waterproof during mating | 0 | Black Type Interference Color | Silver | - | N/MS3101B22-14S [cable relay receptacle] | N/MS3102A22-14S [panel mounting receptacle] | - | - | ||
1,153,250 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 19 | 13 | Single Block Plug | #16*19 | 1.25 or less | 49.4 | 2000 | Waterproof during mating | 0 | Black Type Interference Color | Silver | - | N/MS3101B22-14P [cable relay receptacle] | N/MS3102A22-14P [panel mounting receptacle] | - | - |