(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The JA*A series J1 type is a general purpose plug which can mate with JL04V series connector receptacles and N/ MS-A/ B series receptacles made by other manufacturers.
[Features]
・Featuring a synthetic rubber gasket on the part that meets the mating shell, making it waterproof.
・This type has a cylindrical end bell on the cable side. Used in combination with the waterproof cable clamp (JL04-CK), it prevents water and dust getting in, so it is waterproof when fitted.
・Ground terminal not included.
・Please check the specifications of the mating part before use.
Part Number |
---|
JA06A-10SL-3S-J1-R |
JA06A-14S-7S-J1-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Allowable Current (A) | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Waterproof Function | Insert rotation position (°C) | Shell color | Contact contacting part finish | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
598,250 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 3 | 13 | Single Block Plug | #16*3 | 1.25 or less | 34.5 | 2000 | Waterproof during mating | 0 | Black Type Interference Color | Silver | - | N/MS3102A10SL-3P [panel mounting receptacle] | - | - | - | ||
700,000 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 3 | 13 | Single Block Plug | #16*3 | 1.25 or less | 34.5 | 2000 | Waterproof during mating | 0 | Black Type Interference Color | Silver | - | N/MS3101B14S-7P [cable relay receptacle] | N/MS3102A14S-7P [panel mounting receptacle] | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | J/K/L | J/K/L | JA/A |
---|---|---|---|---|---|
Application | Cable Connection | Wire connection method | Solder | Connection direction | Straight |